(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Polygonal Shape
•Main Body Material: Stainless Steel
•Main Body, O.D. D Dimension (f): 35
•Main Body, Height Dimension t (mm): 15
•Mounting Section, Length L (mm): 5
Part Number
Configured Part Number is shown.
Loading...
Main Body, Type | Polygon | Polygonal Shape, Type | Hex | Additional Function | No |
---|---|---|---|---|---|
Mounting Section Type | Female Thread | Main Body Material | Stainless Steel | Main Body, Surface Treatment | No |
Main Body, O.D. D(φ) | 35 | Tapped, Round Hole Machining | Blind Hole | Main Body, Height t(mm) | 15 |
Mounting Section, Length L(mm) | 5 | Sales Unit | Box/package |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy