(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Crank Handles - Square or Round Hole

Crank Handles - Square or Round Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Handwheel Type: Revolving Crank Handles
•Mounting Section Hole Machining: Square Hole
•Handle Type: Rotating
•Handle Material: Reinforced Nylon(With Glass Fiber)
•Handle Material: Phenol

  • inCAD Components
Square Hole Crank Handles:Related Image
・Materials
TypeHubMain Body, HandleScrewHandle Thread
Square HoleRound Bore[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material[ S ]Surface Treatment
MBCHMBCR1018 Carbon SteelBlack OxideReinforced Nylon
(Glass Fibers Contained)
Brass
(Insert)
1018 Carbon SteelTrivalent
Chromate
MBCHS-304 Stainless Steel-

Specifications

Part Number
SSCH10
MBCH10
NSCH8
Part NumberLAHhDKFMBdbh1 Reference Mass (g)
TypeWP
Square Hole
MBCH
(Insert: Steel)
MBCHS (Insert: Stainless Steel)
Round Bore
MBCR (Insert: Steel)
8885.564.5632324.5401062218191076
101010580762627.55013.5222211.5102
121212810094.5303164.514.5826272714.5184
14-161.5130.5114.53536.279.5193030-259
17-196161128.54040.588.522103434-369

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBCH8
MBCH10
MBCH12
MBCH14
MBCH17
MBCHS8
MBCHS10
MBCHS12
MBCHS14
MBCHS17
MBCR8
MBCR10
MBCR12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
I.D. Shaft Bore Shape Round hole diameter
(φ)
Square hole size
(mm)
Tap/No Tap Hub Material
1 Piece(s)Available

8 Days or more

102340.5Square Hole-8No1018 Carbon Steel
1 Piece(s)Available

8 Days or more

102624.5Square Hole-10No1018 Carbon Steel
1 Piece(s)Available

8 Days or more

103027.5Square Hole-12No1018 Carbon Steel
1 Piece(s)Available

8 Days or more

103531Square Hole-14No1018 Carbon Steel
1 Piece(s)Available

8 Days or more

104036.2Square Hole-17No1018 Carbon Steel
1 Piece(s)Available

8 Days or more

102340.5Square Hole-8No304 Stainless Steel
1 Piece(s)Available

8 Days or more

102624.5Square Hole-10No304 Stainless Steel
1 Piece(s)Available

8 Days or more

103027.5Square Hole-12No304 Stainless Steel
1 Piece(s)Available

8 Days or more

103531Square Hole-14No304 Stainless Steel
1 Piece(s)Available

8 Days or more

104036.2Square Hole-17No304 Stainless Steel
1 Piece(s)Available

8 Days or more

102324.5-8--1018 Carbon Steel
1 Piece(s)Available

8 Days or more

102627.5-10--1018 Carbon Steel
1 Piece(s)Available

8 Days or more

103031-12--1018 Carbon Steel

Loading...

  1. 1
 

Basic Information

Handwheel Type Revolving Crank Handles Grip Type Revolving Grips Handle, Material Reinforced Nylon(With Glass Fiber)
Handle Material Phenol

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.