(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.
[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.
Part Number
Configured Part Number is shown.
Part Number |
---|
NSH125-M |
SH100-M |
SH100F-M |
SH125-M |
SH125F-M |
SH160-M |
SH160F-M |
SH200-M |
SH200F-M |
Part Number |
---|
Loading...
Types of Handle | Solid | Material of Handle Material | Polyamide | Surface of Handle | No |
---|---|---|---|---|---|
Mounting Section Hole Drilling | Round hole (accuracy hole) | Set Screw Thread Machining | No | Additional Work | One Press Screw Hole |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy