(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enforced with the rib.
For complete product overview and details on Anchor Brackets - Ribbed see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
STRS | 1045 Carbon Steel | Black Baked Finish |
STRW | ||
STRZ | Baked Finish (Silver) | |
STRZW |
Part Number |
STRS12 |
Part Number | H | L | C | T1 | T2 | T3 | T4 | W1 | W2 | D | B | F1 | F2 | G | d | P | ℓ | Y | E | |||
Type | No. | Hole Dia. | Applicable Screw | Slotted Hole | Applicable Screw | |||||||||||||||||
Single STRS (Black)STRZ (Silver) | 8 | 125 | 50 | 40 | 6 | 10 | 4 | 5 | 30 | 23 | 12 | M8 | 35 | 50 | 50 | 7 | M6 | 7 | - | 115 | 20 | 12 |
10 | 160 | 60 | 45 | 8 | 12 | 5 | 5 | 35 | 27 | 14 | M10 | 40 | 60 | 75 | 9 | M8 | 9 | 150 | 25 | 15 | ||
12 | 200 | 72 | 55 | 10 | 15 | 6 | 5 | 45 | 35 | 16 | M12 | 50 | 70 | 100 | 11 | M10 | 11 | 188 | 30 | 18 | ||
Double STRW (Black)STRZW (Silver) | 10 | 150 | 60 | - | 8 | 12 | 5 | 10 | 65 | 8 | 14 | M10 | 40 | 50 | 60 | 9 | M8 | 9 | 30 | 140 | 25 | 15 |
12 | 200 | 80 | 10 | 15 | 6 | 15 | 80 | 10 | 16 | M12 | 60 | 70 | 100 | 11 | M10 | 11 | 50 | 188 | 30 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
STRS8 |
STRS10 |
STRS12 |
STRW10 |
STRW12 |
STRZ8 |
STRZ10 |
STRZ12 |
STRZW10 |
STRZW12 |
Loading...
Material | 1045 Carbon Steel | Type | Angle Brackets | Rib | Ribbed |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy