(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Brackets - Press-Fit

Angle Brackets - Press-Fit

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Dedicated hold-down bracket plates for Leveling Mounts.

Part Number

Configured Part Number is shown.

Angle Brackets - Press-Fit:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Trivalent Chromate (Silver)

Specifications

Part Number
STYU12
Part NumberApplicable Leveling MountFBHLWTDR
TypeNo.Hole Dia.Applicable Screw
STYU12FJFN12(Click here)70132613050914M126.5
16FJFN16(Click here)17288.5
20FJFN20(Click here)213110.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STYU12
STYU16
STYU20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Leveling Mounts
1 Piece(s)Available

8 Days or more

10FJFN12
1 Piece(s)Available

8 Days or more

10FJFN16
1 Piece(s)Available

8 Days or more

10FJFN20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Leveling Mounts

Loading...

  1. 1

Example

Angle Brackets - Press-Fit:Related Image

Basic Information

Specifications Single Material 1018 Carbon Steel Surface Treatment Trivalent Chromate
Type Angle Brackets Rib No Rib Color Silver
Applicable Thread Nominal M 12

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.