(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Threaded, tilting, steel or Nylon. (Part Numbers)

Leveling Legs - Threaded, tilting, steel or Nylon.
  • Volume Discount

Strike Plate intended to fix adjusting bolts

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Adjuster Feet - Tapped Socket Type:Related Image
・Materials
Type[ M ]Material[ S ] Surface TreatmentSocket[ S ] Surface Treatment
LEMNNylon Plastic-AISI 12L14 or EquivalentTrivalent Chromate
LEMTCarbon Steel for Mechanical StructureElectroless Nickel Plating1214 Carbon SteelElectroless Nickel Plating
LEMS303 Stainless Steel-303 Stainless Steel-

Specifications

Part Number
LEMN10
Part NumberBCDEHAllowable Vertical Load (kN)Mass (g)
TypeM (Coarse)
LEMN
(Nylon)
109.539.050181615.957.4
1212.741.01966.4
1614.244.52274
 
Part NumberHCDBAllowable Vertical Load (kN)Mass
(g)
TypeM (Coarse)LEMTLEMS
LEMT
(Steel)

LEMS
(Stainless Steel)
610141943.1
14.2
14.2
813182584.1
30.6
30.6
101722321015.4
64
64.8
121929481120.5
156.2
158
162232641124.6
327.4
330.2
Kgf (Load)=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LEMN16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSwivel Angle θ
(deg)
Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Main Body Height
(mm)
Thread Size M
(mm)
1 Piece(s)Available

8 Days or more

1015[Steel] AISI 12L14 or EquivalentTrivalent Chromate[Other Resins] Nylon PlasticNot Provided5015.944.516

Loading...

  1. 1

Example

Adjuster Feet - Tapped Socket Type:Related Image
 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Tapped Socket Type Height Adjusting Handle Not Provided
Properties Standard

Please check the type/dimensions/specifications of the part LEMN16 in the Leveling Legs - Threaded, tilting, steel or Nylon. series.

Products like this...

Part Number
LEMN10
LEMN12
LEMS12
LEMS16
LEMS6
LEMS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSwivel Angle θ
(deg)
Thread Portion Material Thread Surface Treatment Body Material Main Body Surface Treatment Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Main Body Height
(mm)
Thread Size M
(mm)
1 Piece(s)Available

8 Days or more

1015[Steel] AISI 12L14 or EquivalentTrivalent Chromate[Other Resins] Nylon PlasticNot Provided5015.93910
1 Piece(s)Available

8 Days or more

1015[Steel] AISI 12L14 or EquivalentTrivalent Chromate[Other Resins] Nylon PlasticNot Provided5015.94112
1 Piece(s)Available

8 Days or more

107.5[Stainless Steel] 303 Stainless SteelNot Provided[Stainless Steel] 303 Stainless SteelNot Provided4820.52912
1 Piece(s)Available

8 Days or more

107.5[Stainless Steel] 303 Stainless SteelNot Provided[Stainless Steel] 303 Stainless SteelNot Provided6424.63216
1 Piece(s)Available

8 Days or more

107.5[Stainless Steel] 303 Stainless SteelNot Provided[Stainless Steel] 303 Stainless SteelNot Provided193.1146
1 Piece(s)Available

8 Days or more

107.5[Stainless Steel] 303 Stainless SteelNot Provided[Stainless Steel] 303 Stainless SteelNot Provided254.1188

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support