(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Incinable, series KC-274.

Leveling Legs - Incinable, series KC-274.
  • Volume Discount

The bolt oscillates approximately 15 degrees. Ideal for measuring equipment and information processing equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-274-1
KC-274-2
KC-274-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1013016021602
1 Piece(s)Available

8 Days or more

1010013021603
1 Piece(s)Available

8 Days or more

107010021604

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Cold forged carbon steel wire rod Thread Surface Treatment Zinc Plating Chromate Treatment Body Material Polyamide
Main Body Surface Treatment No Allowable Load(kN) 5 Main Body Height h(mm) 19
Thread Size M(mm) 16 Properties Standard Swivel Mechanism Presence

Additional Products in this Category

Tech Support