(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Heavy Loads, KC-275-B series.

Leveling Legs - Heavy Loads, KC-275-B series.
  • Volume Discount

Levelers for heavy loads. A thrust bearing is inserted between the receiver plate and bolt to facilitate bolt rotation (KC-275-B-11 to 13). The thrust bearing is covered with a dustproof PP washer (KC-275-B-11 to 13).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-275-B-1
KC-275-B-2
KC-275-B-3
KC-275-B-4
KC-275-B-5
KC-275-B-6
KC-275-B-7
KC-275-B-11
KC-275-B-12
KC-275-B-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(kN)
Thread Length
(mm)
Main Body Height h
(mm)
Thread Size M
(mm)
Screw+Main Body Height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1039.2180292020920638
1 Piece(s)Available

8 Days or more

1039.2130292015920639
1 Piece(s)Available

8 Days or more

1039.2100292012920640
1 Piece(s)Available

Same day

Stock

1019.6180271620731495
1 Piece(s)Available

8 Days or more

1019.6130271615731496
1 Piece(s)Available

8 Days or more

1019.6100271612731497
1 Piece(s)Available

8 Days or more

1014.7120251214531498
1 Piece(s)Available

8 Days or more

-39.215042.520192.521716
1 Piece(s)Available

8 Days or more

-4915046.524196.521717
1 Piece(s)Available

8 Days or more

-68.620055.530255.521718

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Cold forged carbon steel wire rod Thread Surface Treatment Zinc Plating Chromate Treatment Body Material Rolled Steel Material for General Structure
Main Body Surface Treatment Zinc Plating Chromate Treatment Properties Standard / Corrosion Resistance / Oil Resistance Swivel Mechanism No

Additional Products in this Category

Tech Support