(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Cast iron with fixed/rotating plate (Heavy loads). (Part Numbers)

Casters - Cast iron with fixed/rotating plate (Heavy loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Wheel Bearing: Provided

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Cast Casters - Heavy Load, Swivel Type:Related Image
・Materials
TypeMain BodyWheelBearing
[ M ]Material[ M ]Material (Color)Swiveling PartWheel
CSTBR / CSTK65-45-12 S.G. Cast Iron
(Coating)
Synthetic Rubber (Black), Urethane (Red), Iron: 65-45-12 S.G. Cast Iron (Green)With Ball BearingWith Radial Bearing

Specifications

Part Number-Wheel Material-Width
CSTBR125
CSTK200
-
-
R
U
-
-
50
75
■Swivel Type
Part NumberWheel MaterialB (Wheel Width)HACFGErMass (g)
TypeDRUZRUZ
CSTBR100R(Rubber)
U(Urethane)
Z(Casting)
5050-1451361361041041110409436304170-
65--4050--
12550505017814214211011045110515557055905
65-655580-6280
150505050205161161125125141150129610564057255
656565668069307980
757575735076508950
2005050-2601721721361366016485308800-
6565-93609830-
75757599301045011950
9090-1128012050-
250656565315195195155155151365194137401464016140
757575146401534017140
9090-1609016390-
300757575365(*360)210(*212)210(*212)170170161475(**70)228185902009021790
9090-1964021740-
100100-2278025000-
[ ! ]*When B (width of wheel) is 100, then 360. [ ! ]* When B (width of wheel) is 100, then 212. [ ! ]** When B (width of wheel) is 100, then 70.
■Fixed Type
Part NumberWheel MaterialB (Wheel Width)HMounting DimensionsMass (g)
TypeDRUZRUZRUZ
ACFGACFGACFG
CSTK100R(Rubber)
U(Urethane)
Z(Casting)
50501451509912464150991246411826353175-
65150103125781183030--
125505050178166901406416690140641669014064119380543554555
656516610414078166104140781194240-4940
1505050502051889815264188981526418898152641410425545555405
6565651881131527818811315278188113152781410494051906240
7575751881211528618812115286188121152861410560059007200
200505026020999174642099917464141059156185-
65652091151747820911517478141065707040-
7575752091201748620912017486209120174861410733078509350
9090209136174100209136174100141082809050-
250656565315220114184782201141847822011418478151296901059012090
7575752201221848622012218486220122184861512107401144013240
909022013818410222013818410215121174012040-
300757575365(*360)2301231948623012319486230123194861612124401394015640
909023013819410223013819410216121364015740-
10010023219219215123219219215116121828020500-
[ ! ]*When B (width of wheel) is 100, then 360.
■Allowable Load
Part NumberWidth
B
Allowable Load (N)
TypeDRUZ
CSTBR
(Swivel)

CSTK
(Locked)
1005014003400-
651800--
12550180040004000
652200-4700
15050200042504250
65250059005900
75310072007200
2005027006500-
6532007200-
75380088008800
90500010000-
25065400090009000
7547001050010500
90580012500-
3007554001210012100
90620013500-
100900015000-
TypePart NumberB
TypeD
SwivelCSTBR10050
65
12550
65
15050
65
75
20050
65
75
90
25065
75
90
30075
90
100
TypePart NumberB
TypeD
LockedCSTK10050
65
12550
65
15050
65
75
20050
65
75
90
25065
75
90
30075
90
100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTK125-R-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category
1 Piece(s)Available

13 Days or more

10Plate Type Fixed140.01 to 220.00180178[Synthetic Rubber] Synthetic Rubber (Standard)140641669012550[Heavy Load] Heavy Load

Loading...

  1. 1

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Stopper Not Provided Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Steel
Wheel Bearings Provided

Please check the type/dimensions/specifications of the part CSTK125-R-50 in the Casters - Cast iron with fixed/rotating plate (Heavy loads). series.

Products like this...

Part Number
CSTBR125-R-50
CSTBR125-R-65
CSTBR125-U-50
CSTK125-R-65
CSTK125-U-50
CSTK125-Z-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category
1 Piece(s)Available

13 Days or more

10Plate Type Swivel140.01 to 220.00180178[Synthetic Rubber] Synthetic Rubber (Standard)11011014214212550[Heavy Load] Heavy Load
1 Piece(s)Available

13 Days or more

10Plate Type Swivel140.01 to 220.00220178[Synthetic Rubber] Synthetic Rubber (Standard)11011014214212565[Heavy Load] Heavy Load
1 Piece(s)Available

13 Days or more

10Plate Type Swivel320.01 to 485.00400178[Urethane] Urethane (General)11011014214212550[Heavy Load] Heavy Load
1 Piece(s)Available

13 Days or more

10Plate Type Fixed140.01 to 220.00220178[Synthetic Rubber] Synthetic Rubber (Standard)1407816510412565[Heavy Load] Heavy Load
1 Piece(s)Available

13 Days or more

10Plate Type Fixed320.01 to 485.00400178[Urethane] Urethane (General)140641669012550[Heavy Load] Heavy Load
1 Piece(s)Available

13 Days or more

10Plate Type Fixed320.01 to 485.00400178-140641669012550[Heavy Load] Heavy Load

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.