(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Stainless steel, with swivel plate and rotation stop (medium loads).

Casters - Stainless steel, with swivel plate and rotation stop (medium loads).
  • Volume Discount

Stainless steel casters with swivel plate and rotation stop. For medium loads, wheel materials available in synthetic rubber, Nylon and Urethane. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUNJ-100
SUNJ-100MC
SUNJ-100POTH
SUNJ-100SW
SUNJ-100SWUW
SUNJ-125
SUNJ-125MC
SUNJ-125POTH
SUNJ-125SUW
SUNJ-125SW
SUNJ-150
SUNJ-150MC
SUNJ-150POTH
SUNJ-150SUW
SUNJ-150SW
SUNJ-150SWUW
SUNJ-200
SUNJ-200POTH
SUNJB-100
SUNJB-100POTH
SUNJB-100SW
SUNJB-100SWUW
SUNJB-125
SUNJB-125POTH
SUNJB-125SUW
SUNJB-125SW
SUNJB-150
SUNJB-150POTH
SUNJB-150SUW
SUNJB-150SW
SUNJB-150SWUW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No-----68(71)68(71)9090--NABracket Set (without wheels)-----100-
1 Piece(s)Available

12 Days or more

No140.01~220.00147130[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance68(71)68(71)909010029NoThe wheels on earthCore: NoneBlueNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

16 Days or more

No140.01~220.00147130[Urethane] UrethaneAbrasion Resistance / Oil Resistance68(71)68(71)909010035NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00147130[Synthetic Rubber] Rubber SBRAbrasion Resistance68(71)68(71)909010035NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00147130[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)909010035NoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No-----75(80)75(80)102102--NABracket Set (without wheels)-----125-
1 Piece(s)Available

12 Days or more

No140.01~220.00205165[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(80)75(80)10210212542NoThe wheels on earthCore: NoneBlueNo Floor Protection-35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00205165[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212535NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00205165[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212542NoThe wheels on earth(Core: Stainless steel 304) shock and acid resistantGreenNo Floor Protection-35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No140.01~220.00205165[Synthetic Rubber] Rubber SBRAbrasion Resistance75(80)75(80)10210212542NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No-----75(90)75(90)112112--NABracket Set (without wheels)-----150-
1 Piece(s)Available

12 Days or more

No220.01~320.00245190[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75(90)75(90)11211215042NoThe wheels on earthCore: NoneBlueNo Floor Protection-37-Stainless Needle Bearing
1 Piece(s)Available

8 Days or more

No220.01~320.00245190[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215040NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany37-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No220.01~320.00245190[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215045NoThe wheels on earth(Core: Stainless steel 304) shock and acid resistantGreenNo Floor Protection-37-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No220.01~320.00245190[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-37-Stainless Needle Bearing
1 Piece(s)Available

14 Days or more

No220.01~320.00245190[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045NoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection-37-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

No-----100(115)100(115)140140--NABracket Set (without wheels)-----200-
1 Piece(s)Available

13 Days or more

No320.01~485.00343250[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(115)100(115)14014020050NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany58-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper-----68(71)68(71)9090--NABracket Set (without wheels)-----100-
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00147130[Urethane] UrethaneAbrasion Resistance / Oil Resistance68(71)68(71)909010035NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00147130[Synthetic Rubber] Rubber SBRAbrasion Resistance68(71)68(71)909010035NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00147130[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)909010035NoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection-30-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper-----75(80)75(80)102102--NABracket Set (without wheels)-----125-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00205165[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212535NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00205165[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212542NoThe wheels on earth(Core: Stainless steel 304) shock and acid resistantGreenNo Floor Protection-35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper140.01~220.00205165[Synthetic Rubber] Rubber SBRAbrasion Resistance75(80)75(80)10210212542NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-35-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper-----75(90)75(90)112112--NABracket Set (without wheels)-----150-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper220.01~320.00245190[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215040NoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany37-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper220.01~320.00245190[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215045NoThe wheels on earth(Core: Stainless steel 304) shock and acid resistantGreenNo Floor Protection-37-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper220.01~320.00245190[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045NoThe wheels on earth(Core: Stainless steel 304) High ElasticityBlackNo Floor Protection-37-Stainless Needle Bearing
1 Piece(s)Available

14 Days or more

[With Rotation Stopper] With freely stopper220.01~320.00245190[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045NoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection-37-Stainless Needle Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Additional Products in this Category

Tech Support