(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber or nylon with threaded stud mount, without brake, K-420A series.

Casters - Rubber or nylon with threaded stud mount, without brake, K-420A series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Light Load
•Caster Type: Screw-In Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-420A-32-N
K-420A-40-N
K-420A-50-N
K-420A-50-R
K-420A-65-N
K-420A-65-R
K-420A-75-N
K-420A-75-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD
1 Piece(s)Available

12 Days or more

10~35.001147[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceUNF3/83214Commercial Facilities Display / OA equipment, information and communication equipment2930256
1 Piece(s)Available

12 Days or more

10~35.002960[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceUNF1/24017Commercial Facilities Display / OA equipment, information and communication equipment4130257
1 Piece(s)Available

12 Days or more

1035.01~80.003968[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceUNF1/25020Commercial Facilities Display / OA equipment, information and communication equipment4730258
1 Piece(s)Available

12 Days or more

10~35.002968RubberNoUNF1/25020Commercial Facilities Display4730253
1 Piece(s)Available

19 Days or more

1035.01~80.003985[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceUNF1/26521Commercial Facilities Display / OA equipment, information and communication equipment5830259
1 Piece(s)Available

8 Days or more

10~35.002985RubberNoUNF1/26521Commercial Facilities Display5830254
1 Piece(s)Available

8 Days or more

1035.01~80.004995[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceUNF1/27521Commercial Facilities Display / OA equipment, information and communication equipment6830260
1 Piece(s)Available

12 Days or more

1035.01~80.003995RubberNoUNF1/27521Commercial Facilities Display6830255

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Additional Products in this Category

Tech Support