(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters for Aluminum Extrusions - Rubber Wheel, Swivel

Casters for Aluminum Extrusions - Rubber Wheel, Swivel

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Rubber Wheel Casters also usable for Aluminum Extrusions.

Part Number

Configured Part Number is shown.

Casters for Aluminum Extrusions - Rubber Wheel, Swivel:Related Image
Casters for Aluminum Extrusions - Rubber Wheel, Swivel:Related Image
・Materials
CasterWheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)Swiveling PartWheel Part
Low Carbon SteelTrivalent ChromateSynthetic Rubber (Black)ProvidedProvided

Specifications

Part Number-W
HSMA16-70
Body TypePart NumberAllowable LoadDHBENBNTNLrMass
(g)
TypeM (Coarse)W
(kgf)(N)
SwivelHSMA1260 594 7510525302342572500
1670 695 1001373589700
Swivel with Stopper
Type
HSMAS1260 59475105253023425105640
1670 695 10013735128950

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSMA12-60
HSMA16-70
HSMAS12-60
HSMAS16-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Thread Nominal M
(mm)
Allowable Load
(kgf)
1 Piece(s)Available

8 Days or more

10No Stoppers1260
1 Piece(s)Available

8 Days or more

10No Stoppers1670
1 Piece(s)Available

8 Days or more

10With Rotation Stopper1260
1 Piece(s)Available

8 Days or more

10With Rotation Stopper1670
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Thread Nominal M
(mm)
Allowable Load
(kgf)

Loading...

  1. 1

Basic Information

Type Casters -Threaded-

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.