(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Easy Brackets - 6 Series

Post-Assembly Easy Brackets - 6 Series
  • Volume Discount

2 aluminum extrusions can be easily connected with only tightening 1 screw.

  • inCAD Components
Brackets - 6 Series, Post-Assembly Easy Bracket:Related Image
・Materials
Components[ M ]Material[ S ]Surface Treatment
①Joint PlateLow Carbon SteelTrivalent Chromate
②Joint Brackets1045 Carbon Steel
③Hex Socket Head Cap Screw4137 Alloy Steel

Specifications

Part Number
HABL6
Part NumberMass (g)Changes Included Screw and NutAllowable Load (N)
TypeScrewQuantity
HABL690Hex Socket Head Cap Screw
M6x12
1600

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HABL6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Brackets - 6 Series, Post-Assembly Easy Bracket:Related Image
 

Basic Information

Material 1045 Carbon Steel Equivalent Surface Finish Trivalent Chromate Extrusion Series HFS
Extrusion No. 6 Extrusion Size For 30, 50, 60 Bracket Type Post-assy. Insertion Easy Bracket
Applicable Screws M6 Screws (Included) Number of Extrusion Connection Holes 1

Please check the type/dimensions/specifications of the part HABL6 in the Post-Assembly Easy Brackets - 6 Series series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.