(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
2 aluminum extrusions can be easily connected with only tightening 1 screw.
Part Number
Configured Part Number is shown.
HABL5
Components | [ M ]Material | [ S ]Surface Treatment |
①Joint Plate | Low Carbon Steel | Trivalent Chromate |
②Joint Brackets | 1045 Carbon Steel | |
③Hex Socket Head Cap Screw | 4137 Alloy Steel |
Part Number |
HABL5 |
Part Number | Mass (g) | Changes Included Screw and Nut | Allowable Load (N) | |
Type | Screw | Quantity | ||
HABL5 | 30 | Hex Socket Head Cap Screw M5x8 | 1 | 250 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 1045 Carbon Steel Equivalent | Surface Finish | Trivalent Chromate | Extrusion Series | HFS |
---|---|---|---|---|---|
Extrusion No. | 5 | Extrusion Size | For 20, 25, 40 | Bracket Type | Post-assy. Insertion Easy Bracket |
Applicable Screws | M5 Screws (Included) | Number of Extrusion Connection Holes | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy