(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusions - with Single Joint pre-Assembled

Aluminum Extrusions - with Single Joint pre-Assembled

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

Single joint installable without alterations.

  • inCAD Components
Aluminum Extrusions - with Single Joint pre-Assembled:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Nuts are pre-inserted in the aluminum extrusion.A6N01SS-T5 Aluminum AlloyAnodize
Single Joint Kit
Joints
Kit
Joint Plate304 Stainless Steel-
Joint Nut316 Stainless Steel
Hex Socket Button Head Cap Screw302HQ Stainless Steel

Specifications

Part Number-L
JFSS8-4040L-1200
Part NumberJoint ComponentL
0.5mm Increment
ExtrusionBuilt-in Joint ComponentAWrench required when tightening.Joints, Others
Single JointsQuantity
JFSS6-3030L
(Left End Face only)
100~4000HFS6-3030
(Click here)
HSJNS6
(Click here)
130For M6340
W
(Double End Faces)
2680
8-4040L
(Left End Face only)
HFS8-4040
(Click here)
HSJNS8
(Click here)
140For M8420
W
(Double End Faces)
2840
8-4545L
(Left End Face only)
HFS8-4545
(Click here)
HSJNS8-45
(Click here)
145460
W
(Double End Faces)
2920
Part Number
JFSS6-3030L-[0-1800/0.5]
JFSS6-3030L-[1801-2800/0.5]
JFSS6-3030W-[0-1800/0.5]
JFSS6-3030W-[1801-2800/0.5]
JFSS8-4040L-[0-1800/0.5]
JFSS8-4040L-[1801-2800/0.5]
JFSS8-4040W-[0-1800/0.5]
JFSS8-4040W-[1801-2800/0.5]
JFSS8-4545L-[0-1800/0.5]
JFSS8-4545L-[1801-2800/0.5]
JFSS8-4545W-[0-1800/0.5]
JFSS8-4545W-[1801-2800/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Series Extrusion No. Joint Components Built-in Overall Length L
(mm)
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030W (Double End Faces)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040W (Double End Faces)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545W (Double End Faces)1801 ~ 2800

Loading...

  1. 1

Example

Aluminum Extrusions - with Single Joint pre-Assembled:Related Image
(Wrench Hole Machining >> Click here)
 

Basic Information

Material A6N01SS-T5 Aluminum Alloy Extrusion Series HFS Type Single Joint Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.