(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stoppers and Transfer Rollers - One or Two Rollers

Stoppers and Transfer Rollers - One or Two Rollers

Move the mouse over the image to zoom

Transfer Rollers dedicated for SVKA and SVKB. They are used to "conveyor-to-conveyor" transfer small workpieces.

  • inCAD Components
Transfer Rollers:Related Image

 ①Bracket②Roller③Oil-Free Bushing
PlasticSteel
[ M ]Material6063 Aluminum AlloyPolyacetal304 Stainless SteelEthylene tetrafluoride resin layer with filler material
Sintered bronze layered steel back metal layer (Low Carbon SteelC: Tin Plated)
[ S ]Surface TreatmentClear Anodize---

Specifications

Part Number-Roller Material-W
CGNR1-P-100

Part NumberRoller MaterialW
1mm Increment
TypeNumber of Rollers
CGNR1P (Polyacetal)30~300
2
1S (304 Stainless Steel)
2
[ ! ]Applicable Conveyors: SVKA, SVKB

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGNR1-P-[30-300/1]
CGNR1-S-[30-300/1]
CGNR2-P-[30-300/1]
CGNR2-S-[30-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller W
(mm)
1 Piece(s)

10 Days or more

101 piece (Polyacetal)30 ~ 300
1 Piece(s)

10 Days or more

101 pc. (304 Stainless Steel)30 ~ 300
1 Piece(s)

10 Days or more

102 pcs. (Polyacetal)30 ~ 300
1 Piece(s)

10 Days or more

102 pcs. (304 Stainless Steel)30 ~ 300

Loading...

  1. 1

More Information

■Features: The roller that makes conveyance between conveyors smoother.

[ ! ]Install with good parallelism.
[ ! ]
Bushings are pressed-in.Cannot be removed.
[ ! ]When selecting Plastic Rollers:
Limit the load per roller to 3kgf or less.

Example

Transfer Rollers:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.