(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Both ends internally threaded and urethane coated.

Rollers - Both ends internally threaded and urethane coated.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Shaft
•Roller Shape: Straight
•Urethane Rubber Material: Urethane

  • inCAD Components
Urethane Rollers with Shafts - Configurable Liner Thickness:Related Image
・Materials
■Straight
Type[ M ]Material[ H ]Hardness
ShaftLining
USRH1045 Carbon SteelUrethane
(Natural Color)
Shore A90
USRMShore A70
USSRH304 Stainless SteelUrethane
(Natural Color)
Shore A90
■Both Ends Tapped
Type[ M ]Material[ H ]Hardness
ShaftLining
USRWH1045 Carbon SteelUrethane
(Natural Color)
Shore A90
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-T-L-E-F-M-N
USRH10
USRWH10
-
-
2
2
-
-
195
195
-
-
E10
E10
-
-
F10
F10

-

M5

-

N6
(Straight)
(Both Ends Tapped)
Part NumberT
1mm Increment
L
1mm Increment
E, F
1mm Increment
Both Ends Tapped
TypedM (Coarse), N (Coarse)
Straight
USRH
USRM
USSRH
Both Ends Tapped
USRWH

82~550~2005≤E<L/2

5≤F<L/2
345
10456
12568
1550~30056810

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USRH8-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USRH10-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USRH12-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USRH15-[2,​3,​4,​5]-[50-300/1]-E[5-150/1]-F[5-150/1]
USRM8-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USRM10-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USRM12-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USRM15-[2,​3,​4,​5]-[50-300/1]-E[5-150/1]-F[5-150/1]
USRWH8-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]-M[3,​4,​5]-N[3,​4,​5]
USRWH10-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]-M[4,​5,​6]-N[4,​5,​6]
USRWH12-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]-M[5,​6,​8]-N[5,​6,​8]
USRWH15-[2,​3,​4,​5]-[50-300/1]-E[5-150/1]-F[5-150/1]-M[5,​6,​8,​10]-N[5,​6,​8,​10]
USSRH8-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USSRH10-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USSRH12-[2,​3,​4,​5]-[50-200/1]-E[5-100/1]-F[5-100/1]
USSRH15-[2,​3,​4,​5]-[50-300/1]-E[5-150/1]-F[5-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Urethane Rubber Hardness Shaft outer d
(mm)
E
(mm)
F
(mm)
L
(mm)
Screw Dia. Selection [M] Screw Dia. Selection [N] T
(mm)
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel9085 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel90105 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel90125 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel90155 ~ 1505 ~ 15050 ~ 300--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel7085 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel70105 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel70125 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel70155 ~ 1505 ~ 15050 ~ 300--2 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel9085 ~ 1005 ~ 10050 ~ 2003 ~ 53 ~ 52 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel90105 ~ 1005 ~ 10050 ~ 2004 ~ 64 ~ 62 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel90125 ~ 1005 ~ 10050 ~ 2005 ~ 85 ~ 82 ~ 5
1 Piece(s)

15 Days or more

10[Steel] 1045 Carbon Steel90155 ~ 1505 ~ 15050 ~ 3005 ~ 105 ~ 102 ~ 5
1 Piece(s)

15 Days or more

10304 Stainless Steel9085 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10304 Stainless Steel90105 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10304 Stainless Steel90125 ~ 1005 ~ 10050 ~ 200--2 ~ 5
1 Piece(s)

15 Days or more

10304 Stainless Steel90155 ~ 1505 ~ 15050 ~ 300--2 ~ 5

Loading...

  1. 1
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Groove
Roller Shape Straight Length(mm) ~50 / ~100 / ~300 Surface Treatment None
Urethane Rubber Material Urethane Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.