(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Rollers - Urethane with solid shaft.

Rollers - Urethane with solid shaft.

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Shaft
•Roller Shape: Straight
•Material: 52100 Bearing Steel Induction Hardened (Depth 0.8 ~ 2mm)

  • inCAD Components
Urethane Rollers with Shafts - Straight:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
ShaftLining
USH52100 Bearing Steel Induction Hardened
(Depth 0.8~2mm) 58HRC~
Urethane
(Natural Color)
Shore A90
USMShore A70
USLShore A50
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-d-L-F
USH20-8-150-F10
Part Numberdg6L
1mm Increment
F
1mm Increment
TypeD
USH
USM
USL
105650~1005≤F≤dx2
2F<L
15681050~150
20810121550~200
2510121520
30152050~300
351520

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USH10-[5,​6]-[50-100/1]-F[5-24/1]
USH15-[6,​8,​10]-[50-150/1]-F[5-20/1]
USH20-[8,​10,​12,​15]-[50-200/1]-F[5-30/1]
USH25-[10,​12,​15,​20]-[50-200/1]-F[5-40/1]
USH30-[15,​20]-[50-300/1]-F[5-40/1]
USH35-[15,​20]-[50-300/1]-F[5-40/1]
USL10-[5,​6]-[50-100/1]-F[5-12/1]
USL15-[6,​8,​10]-[50-150/1]-F[5-20/1]
USL20-[8,​10,​12,​15]-[50-200/1]-F[5-30/1]
USL25-[10,​12,​15,​20]-[50-200/1]-F[5-50/1]
USL30-[15,​20]-[50-300/1]-F[5-40/1]
USL35-[15,​20]-[50-300/1]-F[5-50/1]
USM10-[5,​6]-[50-100/1]-F[5-21/1]
USM15-[6,​8,​10]-[50-150/1]-F[5-20/1]
USM20-[8,​10,​12,​15]-[50-200/1]-F[5-30/1]
USM25-[10,​12,​15,​20]-[50-200/1]-F[5-40/1]
USM30-[15,​20]-[50-300/1]-F[5-40/1]
USM35-[15,​20]-[50-300/1]-F[5-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
Urethane Rubber Hardness d Diameter
(mm)
F
(mm)
L Length
(mm)
1 Piece(s)

12 Days or more

1010~50 / ~100905 ~ 65 ~ 2450 ~ 100
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~300906 ~ 105 ~ 2050 ~ 150
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~300908 ~ 155 ~ 3050 ~ 200
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~3009010 ~ 205 ~ 4050 ~ 200
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~3009015 ~ 205 ~ 4050 ~ 300
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~3009015 ~ 205 ~ 4050 ~ 300
1 Piece(s)

12 Days or more

1010~50 / ~100505 ~ 65 ~ 1250 ~ 100
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~300506 ~ 105 ~ 2050 ~ 150
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~300508 ~ 155 ~ 3050 ~ 200
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~3005010 ~ 205 ~ 5050 ~ 200
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~3005015 ~ 205 ~ 4050 ~ 300
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~3005015 ~ 205 ~ 5050 ~ 300
1 Piece(s)

12 Days or more

1010~50 / ~100705 ~ 65 ~ 2150 ~ 100
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~300706 ~ 105 ~ 2050 ~ 150
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~300708 ~ 155 ~ 3050 ~ 200
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~3007010 ~ 205 ~ 4050 ~ 200
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~3007015 ~ 205 ~ 4050 ~ 300
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~3007015 ~ 205 ~ 4050 ~ 300

Loading...

  1. 1
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Groove
Roller Shape Straight Material 52100 Bearing Steel Induction Hardened (Depth 0.8 ~ 2mm) Surface Treatment None
Urethane Rubber Material Urethane Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.