(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
•Roller Shape: Straight
•Material: 5052 Aluminum Alloy
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Core | Lining | ||
UMC | Aluminum Alloy 5000 series | Urethane (Natural Color) | Shore A90 |
UMCM | Shore A70 | ||
UMCL | Shore A50 |
Part Number | - | d | - | L |
UMC30 | - | 10 | - | 20 |
Part Number | d | L | t | |||||||||||||||||
Type | D | |||||||||||||||||||
UMC UMCM UMCL | (Shore A90) (Shore A70) (Shore A50) | 10 | 3 | 5 | 10 | 15 | 20 | 25 | 30 | 2 | ||||||||||
12 | 3 | 5 | 10 | 15 | 20 | 25 | 30 | |||||||||||||
13 | 4 | 5 | 10 | 15 | 20 | 25 | 30 | |||||||||||||
15 | 5 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||||
16 | 5 | 6 | 5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
20 | 5 | 6 | 8 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 3 | |||||||||
25 | 6 | 8 | 10 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
30 | 8 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||
35 | 8 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||
40 | 8 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 4 | ||||||||
45 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
50 | 10 | 12 | 15 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||
55 | 10 | 12 | 15 | 15 | 20 | 25 | 30 | 40 | 50 | |||||||||||
60 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 50 | ||||||||||||
70 | 12 | 15 | 20 | 20 | 25 | 30 | 40 | 50 | 5 | |||||||||||
80 | 12 | 15 | 20 | 20 | 25 | 30 | 40 | 50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UMC10-3-[5,10,15,20,25,30] |
UMC12-3-[5,10,15,20,25,30] |
UMC13-4-[5,10,15,20,25,30] |
UMC15-5-[5,10,15,20,25,30,40,50] |
UMC16-[5,6]-[5,10,15,20,25,30,40,50] |
UMC20-[5,6,8]-[10,15,20,25,30,40,50] |
UMC25-[6,8,10]-[10,15,20,25,30,40,50] |
UMC30-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMC35-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMC40-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMC45-[10,12,15]-[10,15,20,25,30,40,50] |
UMC50-[10,12,15]-[10,15,20,25,30,40,50] |
UMC55-[10,12,15]-[15,20,25,30,40,50] |
UMC60-[10,12,15]-[20,25,30,40,50] |
UMC70-[12,15,20]-[20,25,30,40,50] |
UMC80-[12,15,20]-[20,25,30,40,50] |
UMCL10-3-[5,10,15,20,25,30] |
UMCL12-3-[5,10,15,20,25,30] |
UMCL13-4-[5,10,15,20,25,30] |
UMCL15-5-[5,10,15,20,25,30,40,50] |
UMCL16-[5,6]-[5,10,15,20,25,30,35,40,45,50] |
UMCL20-[5,6,8]-[10,15,20,25,30,40,50] |
UMCL25-[6,8,10]-[10,15,20,25,30,40,50] |
UMCL30-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMCL35-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMCL40-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMCL45-[10,12,15]-[10,15,20,25,30,40,50] |
UMCL50-[10,12,15]-[10,15,20,25,30,40,50] |
UMCL55-[10,12,15]-[15,20,25,30,40,50] |
UMCL60-[10,12,15]-[20,25,30,40,50] |
UMCL70-[12,15,20]-[20,25,30,40,50] |
UMCL80-[12,15,20]-[20,25,30,40,50] |
UMCM10-3-[5,10,15,20,25,30] |
UMCM12-3-[5,10,15,20,25,30] |
UMCM13-4-[5,10,15,20,25,30] |
UMCM15-5-[5,10,15,20,25,30,40,50] |
UMCM16-[5,6]-[5,10,15,20,25,30,35,40,45,50] |
UMCM20-[5,6,8]-[10,15,20,25,30,40,50] |
UMCM25-[6,8,10]-[10,15,20,25,30,40,50] |
UMCM30-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMCM35-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMCM40-[8,10,12,15]-[10,15,20,25,30,40,50] |
UMCM45-[10,12,15]-[10,15,20,25,30,40,50] |
UMCM50-[10,12,15]-[10,15,20,25,30,40,50] |
UMCM55-[10,12,15]-[15,20,25,30,40,50] |
UMCM60-[10,12,15]-[20,25,30,40,50] |
UMCM70-[12,15,20]-[20,25,30,40,50] |
UMCM80-[12,15,20]-[20,25,30,40,50] |
Loading...
Type | Urethane, Rubber Roller | Urethane Rubber Process | Lining | Mounting Method | Straight |
---|---|---|---|---|---|
Roller Shape | Straight | Length(mm) | ~50 | Material | 5052 Aluminum Alloy |
Surface Treatment | None | Urethane Rubber Material | Urethane | Urethane Rubber Color | Natural Color |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy