(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - With wedge groove and selectable urethane thickness.

Rollers - With wedge groove and selectable urethane thickness.
  • Volume Discount
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Keyway
•Roller Shape: Straight
•Urethane Rubber Material: Urethane

  • inCAD Components
Rollers - Key Groove, Straight, Urethane Thickness Selectable:Related Image
・Materials
L SelectableUrethane Thickness Selectable[ M ]Material[ H ]Hardness
StraightTappedStraightTappedCoreLining
ROUSKROUSKNROEUSKROEUSKN304 Stainless SteelUrethane
(Natural Color)
Shore A90
ROUAKROUAKNROEUAKROEUAKNAluminum Alloy 5000 series
ROGSKROGSKNROEGSKROEGSKN304 Stainless SteelShore A70
ROGAKROGAKNROEGAKROEGAKNAluminum Alloy 5000 series
ROHSKROHSKNROEHSK-304 Stainless SteelShore A50
ROHAKROHAKNROEHAKROEHAKNAluminum Alloy 5000 series
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-d-L-T
ROUSK20
ROGSKN30
ROEUSK80
-
-
-
8
12
20
-
-
-
30
40
50


-


T5
■L Selectable
Part NumberdH7LTM
TypeD
Straight
ROUSK
ROUAK
ROGSK
ROGAK
ROHSK
ROHAK
Tapped
ROUSKN
ROUAKN
ROGSKN
ROGAKN
ROHSKN
ROHAKN
2081520253040506070809010033
258101215202530405060708090100
30810121515202530405060708090100
3510121520202530405060708090100
40101215202025304050607080901004
50121520252530405060708090100
■Urethane Thickness Selectable
Part NumberdH7L
10mm Increment
TM
TypeD
Straight
ROEUSK
ROEUAK

ROEGSK
ROEGAK
ROEHSK
ROEHAK
Tapped
ROEUSKN
ROEUAK
N
ROEGSKN
ROEGAKN
ROEHAKN
5010121530~1005

10
5
60121520
80152025
1002025306

Alterations

Rollers - Key Groove, Straight, Urethane Thickness Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROEGAK50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEGAK60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEGAK80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEGAK100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEGAKN50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEGAKN60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEGAKN80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEGAKN100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEGSK50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEGSK60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEGSK80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEGSK100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEGSKN50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEGSKN60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEGSKN80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEGSKN100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEHAK50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEHAK60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEHAK80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEHAK100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEHAKN50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEHAKN60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEHAKN80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEHAKN100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEHSK50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEHSK60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEHSK80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEHSK100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEUAK50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEUAK60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEUAK80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEUAK100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEUAKN50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEUAKN60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEUAKN80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEUAKN100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEUSK50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEUSK60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEUSK80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEUSK100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROEUSKN50-[10,​12,​15]-[30-100/10]-T[5,​10]
ROEUSKN60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROEUSKN80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROEUSKN100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROGAK20-8-15
ROGAK20-8-20
ROGAK20-8-25
ROGAK20-8-30
ROGAK20-8-40
ROGAK20-8-50
ROGAK20-8-60
ROGAK20-8-70
ROGAK20-8-80
ROGAK20-8-90
ROGAK20-8-100
ROGAK25-8-15
ROGAK25-8-20
ROGAK25-8-25
ROGAK25-8-30
ROGAK25-8-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
Material I.D. d
(mm)
Urethane Rubber Hardness Length L
(mm)
Type d
(mm)
L Length T
(mm)
1 Piece(s)

12 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-Straight Type10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-Straight Type12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-Straight Type15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-Straight Type20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-With Tap10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-With Tap12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-With Tap15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100[Aluminum] 5052 Aluminum Alloy-70-With Tap20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100304 Stainless Steel-70-Straight Type10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100304 Stainless Steel-70-Straight Type12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100304 Stainless Steel-70-Straight Type15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100304 Stainless Steel-70-Straight Type20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100304 Stainless Steel-70-With Tap10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100304 Stainless Steel-70-With Tap12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100304 Stainless Steel-70-With Tap15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100304 Stainless Steel-70-With Tap20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-Straight Type10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-Straight Type12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-Straight Type15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-Straight Type20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-With Tap10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-With Tap12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-With Tap15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100[Aluminum] 5052 Aluminum Alloy-50-With Tap20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100304 Stainless Steel-50-With Tap10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100304 Stainless Steel-50-With Tap12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100304 Stainless Steel-50-With Tap15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100304 Stainless Steel-50-With Tap20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-Straight Type10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-Straight Type12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-Straight Type15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-Straight Type20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-With Tap10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-With Tap12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-With Tap15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100[Aluminum] 5052 Aluminum Alloy-90-With Tap20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100304 Stainless Steel-90-Straight Type10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100304 Stainless Steel-90-Straight Type12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100304 Stainless Steel-90-Straight Type15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100304 Stainless Steel-90-Straight Type20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1050~50 / ~100304 Stainless Steel-90-With Tap10 ~ 1530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1060~50 / ~100304 Stainless Steel-90-With Tap12 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

1080~50 / ~100304 Stainless Steel-90-With Tap15 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10100~50 / ~100304 Stainless Steel-90-With Tap20 ~ 3030 ~ 1005 ~ 10
1 Piece(s)Available

12 Days or more

1020~50[Aluminum] 5052 Aluminum Alloy87015Straight Type---
1 Piece(s)Available

12 Days or more

1020~50[Aluminum] 5052 Aluminum Alloy87020Straight Type---
1 Piece(s)Available

12 Days or more

1020~50[Aluminum] 5052 Aluminum Alloy87025Straight Type---
1 Piece(s)Available

12 Days or more

1020~50[Aluminum] 5052 Aluminum Alloy87030Straight Type---
1 Piece(s)Available

12 Days or more

1020~50[Aluminum] 5052 Aluminum Alloy87040Straight Type---
1 Piece(s)Available

12 Days or more

1020~50[Aluminum] 5052 Aluminum Alloy87050Straight Type---
1 Piece(s)Available

12 Days or more

1020~100[Aluminum] 5052 Aluminum Alloy87060Straight Type---
1 Piece(s)Available

12 Days or more

1020~100[Aluminum] 5052 Aluminum Alloy87070Straight Type---
1 Piece(s)Available

12 Days or more

1020~100[Aluminum] 5052 Aluminum Alloy87080Straight Type---
1 Piece(s)Available

12 Days or more

1020~100[Aluminum] 5052 Aluminum Alloy87090Straight Type---
1 Piece(s)Available

12 Days or more

1020~100[Aluminum] 5052 Aluminum Alloy870100Straight Type---
1 Piece(s)Available

12 Days or more

1025~50[Aluminum] 5052 Aluminum Alloy87015Straight Type---
1 Piece(s)Available

12 Days or more

1025~50[Aluminum] 5052 Aluminum Alloy87020Straight Type---
1 Piece(s)Available

12 Days or more

1025~50[Aluminum] 5052 Aluminum Alloy87025Straight Type---
1 Piece(s)Available

12 Days or more

1025~50[Aluminum] 5052 Aluminum Alloy87030Straight Type---
1 Piece(s)Available

12 Days or more

1025~50[Aluminum] 5052 Aluminum Alloy87040Straight Type---

Loading...

 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method With Keyway
Roller Shape Straight Surface Treatment None Urethane Rubber Material Urethane
Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.