(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Double Tipped Probes

Double Tipped Probes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Can be used by inserting into board or IC tester socket, because there is continuity at both ends of the probe.

  • inCAD Components
Double Tipped Probes:Related Image
・Materials
No.Part[ M ]Material[ S ]Surface Treatment
PlungerC1730BGold Plating on Nickel Undercoat
BarrelBrass*Gold Plating on Nickel Undercoat*
SpringSWPGold Plating
*RNP30 and 38 are treated with gold plating on phosphor bronze. RNP38N is treated with gold clad plating and RNP57 is treated with gold plating on German silver, nickel undercoat. RNP60ST and 80ST are treated with gold plating on C1730B nickel undercoat. Tip of RNP20 is W1-9 Tool Steel, the material of barrel is gold clad.

Specifications

Part Number-Tip Shape
RNP20
RNP85
RNP60ST
-
-
AR
N
Part NumberMounting Pitch (min)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)dd1d2
TypeNo.Initial2/3 Stroke
RNP200.3mm1.3mm2gf6gf0.5A300mΩ60,000 times0.12--
300.5mm0.8mm3gf15gf60mΩ100,000 times0.150.10.1
381.0mm5gf15gf200,000 times0.20.150.15
38N0.98mm5gf25gf100,000 times0.22-0.15
500.8mm1.0mm3gf25gf1A50mΩ200,000 times0.30.20.2
570.98mm13gf30gf0.3-0.2
641.0mm20gf30gf300,000 times0.380.30.25
851.0mm0.98mm22gf35gf200,000 times0.50-0.3
60ST0.8mm0.5mm10gf25gf100,000 times-
80ST1.0mm0.5mm11gf30gf
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Reference Barrel Hole Dia.
Part NumberBarrel O.D.Reference Barrel Hole Dia.
RNP200.200.22
RNP300.300.32
RNP380.380.40
RNP38N0.380.40
RNP500.500.52
RNP570.570.59
RNP640.640.66
RNP850.850.87
RNP60ST0.60.65
RNP80ST0.80.85

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RNP20-[AR,​H]
RNP30-AH
RNP30-AR
RNP30-F
RNP30-H
RNP38-AH
RNP38-AR
RNP38-F
RNP38-H
RNP38N-AH
RNP38N-C
RNP38N-H
RNP38N-N
RNP50-AH
RNP50-AR
RNP50-F
RNP50-H
RNP57-AH
RNP57-C
RNP57-H
RNP57-N
RNP60ST
RNP64-AH
RNP64-AR
RNP64-F
RNP64-H
RNP80ST
RNP85-AH
RNP85-C
RNP85-H
RNP85-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPlunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Material Plunger Outside Diameter
(Ø)
Barrel, Receptacle Material Properties Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)

8 Days or more

10Sphere(SR) / [Needle] Needle AR1 ~2.61.30~30[Carbon Steel] W1-9 Tool Steel0.12[Copper Alloy] BrassStandard0~100.53001.526
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.80~30[Copper Alloy] Brass(JIS-C1730B)0.15[Copper Alloy] Phosphor BronzeStandard0~100.5600.5315
1 Piece(s)

8 Days or more

10[Needle] Needle AR< 10.80~30[Copper Alloy] Brass(JIS-C1730B)0.15[Copper Alloy] Phosphor BronzeStandard0~100.5600.5315
1 Piece(s)

8 Days or more

10Taper Crown< 10.80~30[Copper Alloy] Brass(JIS-C1730B)0.15[Copper Alloy] Phosphor BronzeStandard0~100.5600.5315
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.80~30[Copper Alloy] Brass(JIS-C1730B)0.15[Copper Alloy] Phosphor BronzeStandard0~100.5600.5315
1 Piece(s)

8 Days or more

10Sphere(SR)1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.2[Copper Alloy] Phosphor BronzeStandard0~100.5600.76515
1 Piece(s)

8 Days or more

10Needle1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.2[Copper Alloy] Phosphor BronzeStandard0~100.5600.76515
1 Piece(s)

8 Days or more

10Taper Crown1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.2[Copper Alloy] Phosphor BronzeStandard0~100.5600.76515
1 Piece(s)

8 Days or more

10Sphere(SR)1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.2[Copper Alloy] Phosphor BronzeStandard0~100.5600.76515
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.22[Copper Alloy] BrassStandard0~100.5601.1525
1 Piece(s)

8 Days or more

103 Points Needle< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.22[Copper Alloy] BrassStandard0~100.5601.1525
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.22[Copper Alloy] BrassStandard0~100.5601.1525
1 Piece(s)

8 Days or more

10Straight Crown< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.22[Copper Alloy] BrassStandard0~100.5601.1525
1 Piece(s)

8 Days or more

10Sphere(SR)1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard0~101501325
1 Piece(s)

8 Days or more

10[Needle] Needle AR1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard0~101501325
1 Piece(s)

8 Days or more

10Taper Crown1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard0~101501325
1 Piece(s)

8 Days or more

10Sphere(SR)1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard0~101501325
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard10.1~201501.11330
1 Piece(s)

8 Days or more

103 Points Needle< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard10.1~201501.11330
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard10.1~201501.11330
1 Piece(s)

8 Days or more

10Straight Crown< 10.980~30[Copper Alloy] Brass(JIS-C1730B)0.3[Copper Alloy] BrassStandard10.1~201501.11330
1 Piece(s)Available

8 Days or more

10[Taper Crown] Taper Crown 4 Points-75deg< 10.50~30[Copper Alloy] Brass(JIS-C1730B)0.35[Copper Alloy] BrassHigh frequency compatible0~101500.51025
1 Piece(s)

8 Days or more

10Sphere(SR)1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.38[Copper Alloy] BrassStandard10.1~201500.762030
1 Piece(s)

8 Days or more

10Needle1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.38[Copper Alloy] BrassStandard10.1~201500.762030
1 Piece(s)

8 Days or more

10Taper Crown1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.38[Copper Alloy] BrassStandard10.1~201500.762030
1 Piece(s)

8 Days or more

10Sphere(SR)1 ~2.610~30[Copper Alloy] Brass(JIS-C1730B)0.38[Copper Alloy] BrassStandard10.1~201500.762030
1 Piece(s)Available

8 Days or more

10[Taper Crown] Taper Crown 4 Points-75deg< 10.50~30[Copper Alloy] Brass(JIS-C1730B)0.5[Copper Alloy] BrassHigh frequency compatible10.1~201500.51130
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.9830.1~50[Copper Alloy] Brass(JIS-C1730B)0.5[Copper Alloy] BrassStandard20.1~301501.12235
1 Piece(s)

8 Days or more

103 Points Needle< 10.9830.1~50[Copper Alloy] Brass(JIS-C1730B)0.5[Copper Alloy] BrassStandard20.1~301501.12235
1 Piece(s)

8 Days or more

10Sphere(SR)< 10.9830.1~50[Copper Alloy] Brass(JIS-C1730B)0.5[Copper Alloy] BrassStandard20.1~301501.12235
1 Piece(s)

8 Days or more

10Straight Crown< 10.9830.1~50[Copper Alloy] Brass(JIS-C1730B)0.5[Copper Alloy] BrassStandard20.1~301501.12235

Loading...

  1. 1

Example

Double Tipped Probes:Related Image
 

Basic Information

Type Double tipped probes Minimum Mounting Pitch(mm) 0.30-1.00 Plunger Surface Treatment Nickel Plating Backing Gold Plating Finish
Plunger Length L1 (Range)(mm) 0.1~3 Integrated Probe Type Spring Built-In

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.