(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circuit Board Guide Pins

Circuit Board Guide Pins

Click this image to zoom it.

  • Volume Discount

•Type: Circuit Board Guide Parts

  • inCAD Components
Circuit Board Guide Pins- Round Cone:Related Image
・Materials
No.Part[ M ]Material[ S ]Surface Treatment
Shaft* BrassElectroless Nickel Plating
SleeveBrassElectroless Nickel Plating
Spring304 Stainless Steel-
Retaining Ring-E Type304 Stainless Steel-
HeadPolyacetal-
* When P dimension is 1.0~1.9, the material of shaft is SUM.

Specifications

Part Number-P
PGPR-4.0
Part NumberP
0.1mm Increment
Full StrokeLoadMounting Hole Dimension (Reference)
minmaxResin Plate Type (Press-Fit)Metal Plate Type (Adhesion)
PGPCS1.0~4.511mm70gf200gf4.98~5.00mm5.00~5.02mm
PGPC100gf450gf
PGPCX200gf600gf
PGPR70gf200gf
PGPRX200gf600gf
PGPUS-15mm75gf200gf
PGPU91gf450gf
PGPJS6mm150gf230gf
PGPJ200gf400gf
PGPT3mm215gf340gf
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PGPC-[1-4.5/0.1]
PGPCS-[1-4.5/0.1]
PGPCX-[1-4.5/0.1]
PGPJ
PGPJS
PGPR-[1-4.5/0.1]
PGPRX-[1-4.5/0.1]
PGPT
PGPU
PGPUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP
(mm)
1 Piece(s)

8 Days or more

101 ~ 4.5
1 Piece(s)

8 Days or more

101 ~ 4.5
1 Piece(s)

8 Days or more

101 ~ 4.5
1 Piece(s)Available

8 Days or more

10-
1 Piece(s)Available

8 Days or more

10-
1 Piece(s)

8 Days or more

101 ~ 4.5
1 Piece(s)

8 Days or more

101 ~ 4.5
1 Piece(s)Available

8 Days or more

10-
1 Piece(s)Available

10 Days or more

10-
1 Piece(s)Available

10 Days or more

10-

Loading...

  1. 1
 

Basic Information

Type Base Guide Components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.