(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 84 Series

Contact Probes/Receptacles - 84 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes/Receptacles - 84 Series
  • Contact Probes/Receptacles - 84 Series
  • Volume Discount
  • Spec Change

•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 6.3
•Allowable Current (A): 1.5
•Resistance (mO): 80

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
FIND OTHER CONTACT PROBES
 
Contact Probes - NP84SF, NP8 Series:Related Image
[ ! ]Applicable Terminal >> Click here
・Materials
■Contact Probes
No.Part[ M ]Material[ S ]Surface Treatment
PlungerC1730BRhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringStainless Steel-
BallStainless Steel-
[ ! ]Inside of Probe Barrel is greased.
■Receptacles
No.[ M ]Material[ S ]Surface Treatment
German SilverGold Plating on Nickel Undercoat
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400
■Contact Probes
■Receptacles
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)
Initial2/3 Stroke
NP84SF3.0mm6.3mm10gf50gf1.5A80mΩ300,000 times
NP8445gf126gf
NP84HD77gf200gf
NP90SF3.5mm
(4.5mm)
6.4mm10gf50gf1.5A80mΩ300,000 times
NP9040gf150gf
NP90HD146gf250gf
NP89SF4.5mm6.4mm30gf100gf1.5A80mΩ300,000 times
NP89S84gf275gf
NP89170gf450gf

Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)
NR84NP84SF
NP84
NP84HD
2.41~2.46mm
NR90NP90SF
NP90
NP90HD
2.77~2.82mm
NR89NP89SF
NP89S
NP89
3.58~3.63mm
[ ! ] Mounting Pitch in ( ) is applicable to Tip Shape A and D.
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For NR84, NR89 and NR90, please select the end shape.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP84-A
NP84-AS
NP84-B
NP84-C
NP84-D
NP84-E
NP84-G
NP84HD-A
NP84HD-AS
NP84HD-B
NP84HD-C
NP84HD-D
NP84HD-E
NP84HD-G
NP84SF-A
NP84SF-AS
NP84SF-B
NP84SF-C
NP84SF-D
NP84SF-E
NP84SF-G
NR84-A
NR84-B
NR84-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

Same day

Stock

10Contact Probes-5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)2.54Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

8 Days or more

10Contact Probes-5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.3Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

Same day

Stock

10Contact Probes[Sphere(SR)] Sphere(SR) B5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

Same day

Stock

10Contact Probes[Needle] Needle C5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.3Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

Same day

Stock

10Contact Probes[Cup] Cup D5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)2.54Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

Same day

Stock

10Contact Probes[Flat] Flat G5~6.56.3100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2530.1~501.5808.3-24.745126
1 Piece(s)Available

8 Days or more

10Contact Probes-5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)2.54Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes-5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.3Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.3Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)2.54Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat G5~6.56.3150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~2550.1~1001.5808.3-24.777200
1 Piece(s)Available

8 Days or more

10Contact Probes-5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)2.54Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

8 Days or more

10Contact Probes-5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)1.3Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)1.3Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

Same day

Stock

10Contact Probes[Cup] Cup D5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)2.54Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat G5~6.56.330.1~50-[Copper Alloy] Brass(JIS-C1730B)1.58Nickel Plating Backing Rhodium Plating Finish8.1~12-[Copper Alloy] Brass220.1~250~101.5808.3-24.71050
1 Piece(s)Available

8 Days or more

10Receptacle---------2.01~3[Copper Alloy] German Silver2.3630.1 or More----2.4930.5--
1 Piece(s)Available

Same day

Stock

10Receptacle----[Crimp Type] B Solder, Crimp, Terminal Type----2.01~3[Copper Alloy] German Silver2.3630.1 or More----2.4930.5--
1 Piece(s)Available

Same day

Stock

10Receptacle---------2.01~3[Copper Alloy] German Silver2.3630.1 or More----2.4930.5--

Loading...

  1. 1
 

Basic Information

Minimum Mounting Pitch(mm) 2.54-3.00 Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.