(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 604 Series

Contact Probes/Receptacles - 604 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes/Receptacles - 604 Series
  • Contact Probes/Receptacles - 604 Series
  • Volume Discount
  • Spec Change

•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 2.54-3.00
•Stroke (mm): 4
•Resistance (mO): 80
•Plunger Length L1 (Range) (mm): 5.1~8

  • inCAD Components
FIND OTHER CONTACT PROBES
 
Contact Probes - NP604, TP604 Series:Related Image
・Materials
■Contact Probes
No.Part[ M ]Material[ S ]Surface Treatment
PlungerC1730BRhodium Plating on Nickel Undercoat
BarrelGerman SilverGold Plating on Nickel Undercoat
Spring* Stainless Steel-
* For NP604HD, the material of spring is SWP.
* For TP604, the ball material is brass.
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP120
NP60SF
NR120
NR604
NRB120
NRB604
-
-

-


D
B

B





-
-




W
W




-
-




1000
400
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)
Initial2/3 Stroke
NP1202.0mm6.5mm15gf50gf1.5A80mΩ250,000 times
NP120HD25gf100gf
TP6042.54mm4mm36gf100gf1.5A80mΩ300,000 times
NP60410gf110gf
NP604HD39gf160gf
NP60SF2.54mm6.4mm20gf50gf1.5A80mΩ300,000 times
NP60S20gf100gf
NP6030gf150gf
NP60H
NP60HD170gf100,000 times
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Receptacle
[ ! ]For NR604 and NR60, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)
NR120NP120
NP120HD
1.48~1.49mm
NR120T1.62~1.64mm
NR604TP604
NP604
NP604HD
1.78~1.79mm
NR60NP60SF
NP60S
NP60
NP60H
NP60HD
1.78~1.79mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP604-A
NP604-B
NP604-C
NP604-D19
NP604-E
NP604-ER
NP604HD-A
NP604HD-B
NP604HD-C
NP604HD-D19
NP604HD-E
NP604HD-ER
NR604-A
NR604-B
NR604-C
TP604-D19
TP604-E19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

Same day

Stock

10Contact Probes-3 ~4.54100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.5Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~200~103806.0-18.510110
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B3 ~4.54100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.9Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~200~103806.0-18.510110
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C3 ~4.54100.1~150-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~200~103806.0-18.510110
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D193 ~4.54100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.9Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~200~103806.0-18.510110
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E3 ~4.54100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.5Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~200~103806.0-18.510110
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle ER3 ~4.54100.1~150-[Copper Alloy] Brass(JIS-C1730B)1.4Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~200~103806.0-18.510110
1 Piece(s)Available

8 Days or more

10Contact Probes-3 ~4.54150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.5Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.539160
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B3 ~4.54150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.9Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.539160
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C3 ~4.54150.1~200-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.539160
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D193 ~4.54150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.9Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.539160
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E3 ~4.54150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.5Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.539160
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle ER3 ~4.54150.1~200-[Copper Alloy] Brass(JIS-C1730B)1.4Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.539160
1 Piece(s)Available

Same day

Stock

10Receptacle---------1.51~2[Copper Alloy] Brass1.6820.1~25----1.9023.6--
1 Piece(s)Available

8 Days or more

10Receptacle----[Crimp Type] B Solder, Crimp, Terminal Type----1.51~2[Copper Alloy] Brass1.6820.1~25----1.9023.6--
1 Piece(s)Available

Same day

Stock

10Receptacle---------1.51~2[Copper Alloy] Brass1.6820.1~25----1.9023.6--
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D193 ~4.5450.1~100-[Copper Alloy] Brass(JIS-C1730B)1.9Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.536100
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E193 ~4.5450.1~100-[Copper Alloy] Brass(JIS-C1730B)1.9Nickel Plating Backing Rhodium Plating Finish5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~503806.0-18.536100

Loading...

  1. 1

Example

Contact Probes - NP604, TP604 Series:Related Image
Contact Probes - NP604, TP604 Series:Related Image
 

Basic Information

Minimum Mounting Pitch(mm) 2.54-3.00 Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.