(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Receptacles with Lead Wire - for 84, 89, 90 Series

Receptacles with Lead Wire - for 84, 89, 90 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Receptacle
•Barrel Receptacle Material: German Silver
•Barrel, Receptacle Length Dimension L2 (Range) (mm): 30.1~
•Property: Standard

  • inCAD Components

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400
Part NumberLead Wire ColorLead Wire Length (mm)Lead WireLeadReceptacle Used
NRB84W
R
BL
(White)
(Red)
(Blue)
400
1000
Ø1.0Ø0.08x40 pcs.NR84-C
NRB90Ø1.0Ø0.08x40 pcs.NR90-C
NRB89Ø1.0Ø0.08x40 pcs.NR89-C
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NRB84-BL-1000
NRB84-BL-400
NRB84-R-1000
NRB84-R-400
NRB84-W-1000
NRB84-W-400
NRB89-BL-1000
NRB89-BL-400
NRB89-R-1000
NRB89-R-400
NRB89-W-1000
NRB89-W-400
NRB90-BL-1000
NRB90-BL-400
NRB90-R-1000
NRB90-R-400
NRB90-W-1000
NRB90-W-400
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Lead Wire Color Selection Lead Wire Length
(mm)
1 Piece(s)Available

8 Days or more

102.54-3.002.01~32.362.4930.5W (White)1,000
1 Piece(s)Available

8 Days or more

102.54-3.002.01~32.362.4930.5W (White)400
1 Piece(s)Available

8 Days or more

102.54-3.002.01~32.362.4930.5W (White)1,000
1 Piece(s)Available

8 Days or more

102.54-3.002.01~32.362.4930.5W (White)400
1 Piece(s)Available

8 Days or more

102.54-3.002.01~32.362.4930.5W (White)1,000
1 Piece(s)Available

8 Days or more

102.54-3.002.01~32.362.4930.5W (White)400
1 Piece(s)Available

8 Days or more

103.50-9.003.01 or More3.563.7133.5BL (Blue)1,000
1 Piece(s)Available

8 Days or more

103.50-9.003.01 or More3.563.7133.5BL (Blue)400
1 Piece(s)Available

8 Days or more

103.50-9.003.01 or More3.563.7133.5R (Red)1,000
1 Piece(s)Available

8 Days or more

103.50-9.003.01 or More3.563.7133.5R (Red)400
1 Piece(s)Available

8 Days or more

103.50-9.003.01 or More3.563.7133.5W (White)1,000
1 Piece(s)Available

8 Days or more

103.50-9.003.01 or More3.563.7133.5W (White)400
1 Piece(s)Available

8 Days or more

103.50-9.002.01~32.702.8530.5BL (Blue)1,000
1 Piece(s)Available

8 Days or more

103.50-9.002.01~32.702.8530.5BL (Blue)400
1 Piece(s)Available

8 Days or more

103.50-9.002.01~32.702.8530.5R (Red)1,000
1 Piece(s)Available

8 Days or more

103.50-9.002.01~32.702.8530.5R (Red)400
1 Piece(s)Available

8 Days or more

103.50-9.002.01~32.702.8530.5W (White)1,000
1 Piece(s)Available

8 Days or more

103.50-9.002.01~32.702.8530.5W (White)400

Loading...

  1. 1
 

Basic Information

Type Receptacle Barrel, Receptacle Material German Silver Barrel, Receptacle Length L2 (Range)(mm) 30.1 or More
Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.