(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Probes/Receptacles - 30 Series

Contact Probes/Receptacles - 30 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes/Receptacles - 30 Series
  • Contact Probes/Receptacles - 30 Series
  • Volume Discount
  • Spec Change

•Plunger Surface Treatment: Nickel Plating Base, Rhodium Plating
•Mounting Pitch (mm): 1.27-1.50
•Allowable Current (A): 1
•Resistance (mO): 100
•Plunger Length L1 (Range) (mm): 3.1~5

  • inCAD Components

(i)Caution

  • [Specification Change] The material of the receptacle will be changed from brass to copper alloy (phosphor bronze) as soon as current stock runs out.
FIND OTHER CONTACT PROBES
 
Contact Probes - NP30 Series:Related Image
・Materials
■Contact Probes
No.Part[ M ]Material[ S ]Surface Treatment
PlungerC1730BRhodium Plating on Nickel Undercoat
BarrelGerman SilverGold Plating on Nickel Undercoat
Spring*Stainless SteelGold Plating
* For NP30HD, the material of spring is SWP.
■Receptacles
[ M ]Material[ S ]Surface Treatment
Copper AlloyGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP30
NP68S3SF
NR30K
NR72K
NRSHB30
NRB68
-
-
-



A
B
B






-
-




R
W




-
-




1000
1000
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)
Initial2/3 Stroke
NP301.27mm2.5mm (2.0mm)5gf(40gf)45gf(80gf)1A100mΩ50,000 times
NP30HD15gf46gf
NP721.27mm2.5mm30gf50gf1A80mΩ25,000 times
NP72HD15gf100gf
NP68S3SF1.27mm4.3mm25gf50gf2A80mΩ30,000 times
NP68S330gf90gf
NP761.27mm6.0mm60gf150gf1.3A80mΩ300,000 times
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Full Stroke in ( ) is applicable to Tip Shape C40, E40, G40, H40, J40, K, AA, AH and AS.
■Receptacles
[ ! ]For NR30K, NR68 and NR68S, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)
NR30KNP30
NP30HD
0.85~0.86mm
NR30SH-B0.87~0.88mm
NR72KNP72
NP72HD
0.88~0.89mm
NR68NP68S3SF
NP68S3
0.83~0.84mm
NR68S
NR76NP760.97~0.98mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP30-A
NP30-AA
NP30-AH
NP30-AS
NP30-B
NP30-C
NP30-C40
NP30-D
NP30-E
NP30-G
NP30-G40
NP30-GF
NP30-H
NP30-H40
NP30-J
NP30-J40
NP30-K
NP30HD-A
NP30HD-B
NP30HD-C
NP30HD-D
NP30HD-G
NP30HD-GF
NP30HD-H
NR30K-B
NR30K-C
NR30SH-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Receptacle Wire End Plunger Material Plunger Outside Diameter
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacles Outside Diameter
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Barrel, Receptacles Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

Same day

Stock

10Contact Probes[Straight Crown] Straight Crown A1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Taper Crown] Taper Crown AA1 ~2.6250.1~100-[Carbon Steel] SK40.6Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

8 Days or more

10Contact Probes[Taper Crown] Taper Crown AH1 ~2.6250.1~100-[Carbon Steel] SK40.6Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

8 Days or more

10Contact Probes-1 ~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C401 ~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

Same day

Stock

10Contact Probes[Cup] Cup D1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle E1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) G1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

Same day

Stock

10Contact Probes[Sphere(SR)] Sphere(SR) G401 ~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat GF1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H401 ~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup J1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup J401 ~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.25080
1 Piece(s)Available

8 Days or more

10Contact Probes-1 ~2.6250.1~100-[Carbon Steel] SK40.6Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004.0-13.24080
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown A1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) B1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

8 Days or more

10Contact Probes[Needle] Needle C1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

8 Days or more

10Contact Probes[Cup] Cup D1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

8 Days or more

10Contact Probes[Sphere(SR)] Sphere(SR) G1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

8 Days or more

10Contact Probes[Flat] Flat GF1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)1Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

8 Days or more

10Contact Probes[Straight Crown] Straight Crown H1 ~2.62.530.1~50-[Copper Alloy] Brass(JIS-C1730B)0.48Nickel Plating Backing Rhodium Plating Finish3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546
1 Piece(s)Available

Same day

Stock

10Receptacle----[Crimp Type] B Solder and Crimp Type----1.01~1.5[Copper Alloy] Copper Alloy0.8715.1~20----1.0517.6--
1 Piece(s)Available

Same day

Stock

10Receptacle---------1.01~1.5[Copper Alloy] Copper Alloy0.8715.1~20----1.0517.6--
1 Piece(s)Available

Same day

Stock

10Receptacle----[Crimp Type] B Solder and Crimp Type----0.01~1[Copper Alloy] Copper Alloy0.8710.1~15----0.9513--

Loading...

  1. 1

Example

Contact Probes - NP30 Series:Related Image
 

Basic Information

Minimum Mounting Pitch(mm) 1.27-1.50 Properties Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.