(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Bearings - Compact with Housing

Spherical Bearings - Compact with Housing

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original set with Generic Spherical Bearings

  • inCAD Components
Spherical Bearing with Housing - Compact Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories: Retaining Ring
Spherical BearingHolderHolder
HolderSpherical Inner RingBushing
Standard
Type
RBPBCB1035 Carbon Steel*52100 Bearing Steel
(58HRC~)
Special Copper Alloy1045 Carbon SteelBlack Oxide304 Stainless Steel
RBPBCMElectroless Nickel Plating
*Hard Chrome Plating

Specifications

Part Number
RBPBCB12
RBPBCM5
Part NumberDH7BB1HWTT1EdhD1D2AFM (Coarse) (d2)d1H1
TypedTolerance
RBPBCB
RBPBCM
516643825131161220-0.007
-0.028
162415M5 (4.3)85
6186.753.2540286.381423182617
82292453114127.51827222919
102610.52.5503616148.252232-0.009
-0.034
263125
12301235440181692436303428
143413.52.56345201810.752841344031M6 (5.2)9.56
16381527050211911.53546384337M8 (6.8)117
184216.52.57754232112.253650425139
204618287572422134053-0.01
-0.04
475839M10 (8.5)149
22502092622725154358506044
25562297672927164963566349
30662511280333118.55876687062
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Specifications for Spherical Bearing Holder Sets
dBall Dia. Ø (mm)Allowable Incline AngleStatic Load Capacity Radial Cs (kN)Mass (g)
α1°α2°Standard
511.11213°30°7.848.5
612.729°9.813
815.87514°25°16.724
1019.0513°24°23.539
1222.22531.458
1425.416°40.284
1628.57515°50111
1831.7561.8160
2034.92514°73.5210
2238.115°23°88.2265
2542.862111390
3050.817°24°148610
■Shaft Fits
Usage ConditionShaftHousing
Inner Ring Rotary LoadNormal Loadm6H7
Non-directional Loadn6
Outer Wheel Rotary LoadNormal Loadh7M7
Non-directional Loadk6
■Clearance
Standard Type
Radial Direction Clearance0.035mm or Less
Axial Clearance0.1mm or Less

Shaft Step ShapeShaft ConditionAllowable Incline Angle α
MediumStepped part of the shaft contacts the side or the inner circumference of the holder.Medium (α1)
NoShaft contacts the inner circumference of the holder.Large (α2)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBPBCB5
RBPBCB6
RBPBCB8
RBPBCB10
RBPBCB12
RBPBCB14
RBPBCB16
RBPBCB18
RBPBCB20
RBPBCB22
RBPBCB25
RBPBCB30
RBPBCM5
RBPBCM6
RBPBCM8
RBPBCM10
RBPBCM12
RBPBCM14
RBPBCM16
RBPBCM18
RBPBCM20
RBPBCM22
RBPBCM25
RBPBCM30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
Static Load Capacity Radial
(N)
Holder Surface Treatment
1 Piece(s)Available

10 Days or more

1057840Black Oxide
1 Piece(s)Available

10 Days or more

1069800Black Oxide
1 Piece(s)Available

10 Days or more

10816700Black Oxide
1 Piece(s)Available

10 Days or more

101023500Black Oxide
1 Piece(s)Available

10 Days or more

101231400Black Oxide
1 Piece(s)Available

10 Days or more

101440200Black Oxide
1 Piece(s)Available

10 Days or more

101650000Black Oxide
1 Piece(s)Available

10 Days or more

101861800Black Oxide
1 Piece(s)Available

10 Days or more

102073500Black Oxide
1 Piece(s)Available

10 Days or more

102288200Black Oxide
1 Piece(s)Available

10 Days or more

1025111000Black Oxide
1 Piece(s)Available

10 Days or more

1030148000Black Oxide
1 Piece(s)Available

10 Days or more

1057840Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

1069800Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

10816700Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

101023500Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

101231400Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

101440200Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

101650000Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

101861800Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

102073500Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

102288200Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

1025111000Electroless Nickel Plating
1 Piece(s)Available

10 Days or more

1030148000Electroless Nickel Plating

Loading...

  1. 1
 

Basic Information

Type Spherical Bearing Spherical Bearing Type Flange Type, with 4 Holes Main Body Material 1035 Carbon Steel
Ball Material 52100 Bearing Steel Bushing Material Special Copper Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.