(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated Foot Brackets enabling a compact cylinder to be retained
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
L-Shaped | T-Shaped | ||
MSCLB | MSCTB | 1018 Carbon Steel | Black Oxide |
Part Number | - | H | - | Hole Selection |
MSCLB16 MSCTB40 | - - | H30 H60 | - - | N3 M5 |
Part Number | H 1mm Increment | Hole Selection | a | B | L | T | F | D | S | V | d | ||
Type | Tube I.D. (mm) | Selection | Nominal Dia. | ||||||||||
MSCLB | 12 | 25~40 | M (Tapped Hole) N (Through Hole) | 3 | 13 | 18 | 27 | 6 | 15.5 | 15.5 | 12 | 15 | 5.5 |
16 | 26~40 | 15 | 31 | 20 | 21 | 20 | |||||||
20 | 33~50 | 5 | 18 | 22 | 38 | 8 | 25.5 | 14 | 15 | 25 | 6.5 | ||
25 | 35~50 | 20 | 42 | 28 | 16 | 30 | |||||||
32 | 42~55 | 23 | 25 | 47 | 10 | 34 | 22 | 18 | 32 | 9 | |||
40 | 45~60 | 26 | 54 | 40 | 29 | 40 | |||||||
50 | 51~65 | 6 | 32 | 66 | 50 | 36 | 50 |
Part Number | H 1mm Increment | Hole Selection | a | L | P | F | L1 | D | T | S | d | ||
Type | Tube I.D. (mm) | Selection | Nominal Dia. | ||||||||||
MSCTB | 12 | 20~50 | M (Tapped Hole) N (Through Hole) | 3 | 13 | 50 | 38 | 15.5 | 26 | 15.5 | 10 | 10 | 5.5 |
16 | 15 | 40 | 20 | 30 | 21 | ||||||||
20 | 25~60 | 5 | 18 | 65 | 50 | 25.5 | 36 | 14 | 12 | 15 | 6.5 | ||
25 | 20 | 75 | 60 | 28 | 40 | 16 | |||||||
32 | 23 | 34 | 46 | 22 | |||||||||
40 | 30~70 | 26 | 65 | 40 | 52 | 29 | |||||||
50 | 35~80 | 6 | 32 | 100 | 82 | 50 | 64 | 36 | 16 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSCLB12-H[25-40/1]-M3 |
MSCLB12-H[25-40/1]-N3 |
MSCLB16-H[26-40/1]-M3 |
MSCLB16-H[26-40/1]-N3 |
MSCLB20-H[33-50/1]-M5 |
MSCLB20-H[33-50/1]-N5 |
MSCLB25-H[35-50/1]-M5 |
MSCLB25-H[35-50/1]-N5 |
MSCLB32-H[42-55/1]-M5 |
MSCLB32-H[42-55/1]-N5 |
MSCLB40-H[45-60/1]-M5 |
MSCLB40-H[45-60/1]-N5 |
MSCLB50-H[51-65/1]-M6 |
MSCLB50-H[51-65/1]-N6 |
MSCTB12-H[20-50/1]-M3 |
MSCTB12-H[20-50/1]-N3 |
MSCTB16-H[20-50/1]-M3 |
MSCTB16-H[20-50/1]-N3 |
MSCTB20-H[25-60/1]-M5 |
MSCTB20-H[25-60/1]-N5 |
MSCTB25-H[25-60/1]-M5 |
MSCTB25-H[25-60/1]-N5 |
MSCTB32-H[25-60/1]-M5 |
MSCTB32-H[25-60/1]-N5 |
MSCTB40-H[30-70/1]-M5 |
MSCTB40-H[30-70/1]-N5 |
MSCTB50-H[35-80/1]-M6 |
MSCTB50-H[35-80/1]-N6 |
Loading...
Material | 1018 Carbon Steel | Surface Treatment | Black Oxide Coating | Types | Brackets for Compact Cylinders |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy