(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylinder Trunnion Plates for Compact Cylinders

Cylinder Trunnion Plates for Compact Cylinders
  • Volume Discount

Dedicated Foot Brackets enabling a compact cylinder to be retained

  • inCAD Components
Compact Cylinder Brackets - Cylinder Trunnion Plates:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
Mounting HoleFixedConfigurable
Tapped HoleCYPNCYPF1018 Carbon SteelBlack Oxide
Through HoleCYPT-

Specifications

Part Number-S-W
CYPN32
CYPF50

-

S55

-

W19
Part NumberSWDAHBFMounting HoleGTdApplicable Cylinder Tube I.D.
TypeNo.FixedConfigurable 1mm IncrementFixedConfigurable 1mm IncrementFixedConfigurableFixedConfigurable
M (Coarse)N
(Through Hole)
(Fixed)
CYPN
CYPT
(Configurable)
CYPF
121919~29108~101640H+1525S+63015.5M3-695Ø12
162121~3121422720Ø16
202727~371210~122552H+1834S+73825.5M56.58126Ø20
252929~392857H+21364428Ø25
323535~451610~163266H+2343S+8503412168Ø32
404040~504275H+2649S+955401410Ø40
505050~601912~195495H+3362S+126550M69171912Ø50
636060~7062111H+39728060M8-20Ø63
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CYPF12-S[19-29/1]-W[8-10/1]
CYPF16-S[21-31/1]-W[8-10/1]
CYPF20-S[27-37/1]-W[10-12/1]
CYPF25-S[29-39/1]-W[10-12/1]
CYPF32-S[35-45/1]-W[10-16/1]
CYPF40-S[40-50/1]-W[10-16/1]
CYPF50-S[50-60/1]-W[12-19/1]
CYPF63-S[60-70/1]-W[12-19/1]
CYPN16
CYPN20
CYPN25
CYPN32
CYPN40
CYPN50
CYPN63
CYPT20
CYPT25
CYPT32
CYPT40
CYPT50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Hole Position Mounting Hole Type Tube I.D.
(mm)
Hole pitch S
(mm)
Width W
(mm)
Hole Pitch S
(mm)
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole12-8 ~ 1019 ~ 29
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole16-8 ~ 1021 ~ 31
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole20-10 ~ 1227 ~ 37
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole25-10 ~ 1229 ~ 39
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole32-10 ~ 1635 ~ 45
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole40-10 ~ 1640 ~ 50
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole50-12 ~ 1950 ~ 60
1 Piece(s)

16 Days or more

10Configurable TypeTapped Hole63-12 ~ 1960 ~ 70
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole162110-
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole202712-
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole252912-
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole323516-
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole404016-
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole505019-
1 Piece(s)Available

8 Days or more

10Fixed TypeTapped Hole636019-
1 Piece(s)Available

8 Days or more

10Fixed TypeThrough Hole202712-
1 Piece(s)Available

8 Days or more

10Fixed TypeThrough Hole252912-
1 Piece(s)Available

8 Days or more

10Fixed TypeThrough Hole323516-
1 Piece(s)Available

8 Days or more

10Fixed TypeThrough Hole404016-
1 Piece(s)Available

8 Days or more

10Fixed TypeThrough Hole505019-

Loading...

  1. 1

Example

Compact Cylinder Brackets - Cylinder Trunnion Plates:Related Image
Compact Cylinder Brackets - Cylinder Trunnion Plates:Related Image

Compact Cylinder MSCCS (>> Click here)
Hinge Plate HPAN (>> Click here)

 

Basic Information

Material 1018 Carbon Steel Surface Treatment Black Oxide Coating Types Cylinder Trunnion Plates

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.