(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rotary actuator with solenoid valve.
[Features]
·2 types of port positions, body side and axial direction
·Mounting method: Direct mounting / foot type mounting
·Auto switch: None (no symbol), with auto switch (D)
·Size: 50, 63, 80, 100
·Vane type: Single vane, double vane
·Rotating angle: 90°, 100°, 180°, 190°, 270°, 280°, 45°, 135°
Part Number
Configured Part Number is shown.
CVRB1BW80-90S
Type | Rotary Actuator Both Sides Shaft Outputs | Main Body Shape | Block Shape |
---|---|---|---|
Oscillation Angle A | [90°] 90° | Torque(N・m) | 20 to Less Than 50 |
Operation Method | Single Vane | Environment, Applications | Standard |
Rigidity, Accuracy | Standard | Tube Nominal Dia. | 80 |
Valves | N/A | Allowable Kinetic Energy(J) | 0.1 to Less Than 1 |
Allowable Kinetic Energy(J) | 0.398 | Operating Pressure Range(MPa) | 0.15~1.0 |
Show More | |||
Connection port location | Body side surface | Switch | Without auto switch (built-in magnet) |
Lead wire(m) | None | Number of switches | None |
Shaft pattern | Double shaft (long shaft key & 4 chamfers) | Made to order specifications | None |
Lead wire electrical entry | Grommet | Mounting style | Basic type |
Starting point of rotation | Left 45° | Specifications | Standard type |
Show Less |
Type | Rotary Actuator Both Sides Shaft Outputs | Main Body Shape | Block Shape | Oscillation Angle A | 90° |
---|---|---|---|---|---|
Torque(N・m) | 20 to Less Than 50 | Operation Method | Single Vane | Environment, Applications | Standard |
Rigidity, Accuracy | Standard | Tube Nominal Dia. | 80 | Valves | N/A |
Allowable Kinetic Energy(J) | 0.1 to Less Than 1 | Allowable Kinetic Energy(J) | 0.398 | Operating Pressure Range(MPa) | 0.15::1.0 |
Connection port location | Body side surface | Switch | Without auto switch (built-in magnet) | Lead wire(m) | None |
Number of switches | None | Shaft pattern | Double shaft (long shaft key & 4 chamfers) | Made to order specifications | None |
Lead wire electrical entry | Grommet | Mounting style | Basic type | Starting point of rotation | Left 45° |
Specifications | Standard type |
Please check the type/dimensions/specifications of the part CVRB1BW80-90S in the Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy