(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reed Auto Switch, Band-Mounting Style, D-A33/D-A34/D-A44

Reed Auto Switch, Band-Mounting Style, D-A33/D-A34/D-A44
  • Volume Discount

Band-mounting style reed auto switch sensor for SMC cylinders.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-A33

Part Number
D-A33
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body Electrical entry Terminal conduit Load voltage PLC

Please check the type/dimensions/specifications of the part D-A33 in the Reed Auto Switch, Band-Mounting Style, D-A33/D-A34/D-A44 series.

Additional Products in this Category

Tech Support