(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator

CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator
  • Volume Discount

Compact, low-speed rotary actuator capable of low-speed transfer of workpieces.
[Features]
· Achieves stable motion at 5 s/90°.
· Smooth motion without sticking or slipping.
· Rotation time adjustment range: 1 to 5 s/90°.
· Standard type: CRQ2 / With auto switch: CDRQ2.
· Size: 10, 15, 20, 30, 40.
· Port types: G1/8, NPT1/8, NPTF1/8, Rc1/8, M5.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDRQ2XBS30-180-M9PSAPC
CDRQ2XBS30TN-90-M9NL
CDRQ2XBSP10-90-M9BL-XC13
CDRQ2XBW20-180-M9NWL
CRQ2XBS15-90
CRQ2XBS20-90
CRQ2XBS30-90
CRQ2XBW15-90
CRQ2XBW20TN-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Oscillation Angle A Torque
(N・m)
Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Patterning Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Starting point of rotation Connector type Specifications
1 Piece(s)Available

Quote

Rotary Actuator One Side Shaft Output[180°] 180°6 to Less Than 10-0.01 to Less Than 0.10.0480.1~1Standard productM9P0.52 pcs.Rc 1/8Single shaftNoneRightM8 3-pinWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator One Side Shaft Output[90°] 90°6 to Less Than 10-0.01 to Less Than 0.10.0480.1~1Standard productM9N32 pcs.NPT 1/8Single shaftNoneRightNoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator One Side Shaft Output[90°] 90°Less than 110Less than 0.0050.000250.15~0.7Simple Specials: made-to-order combinationsM9B0.52 pcs.M5Single shaftChange in angle adjustable range 0° to 100°BottomNoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs[180°] 180°3 ~ Less than 6-0.01 to Less Than 0.1-0.1~1Standard productM9NW32 pcs.Rc 1/8Double shaftNoneRightNoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator One Side Shaft Output[90°] 90°1 to Less Than 3-Less than 0.0050.00039-Standard productNoneNoneNoneM5Single shaftNoneRightNoneStandard type
1 Piece(s)Available

Quote

Rotary Actuator One Side Shaft Output[90°] 90°3 ~ Less than 6-0.01 to Less Than 0.1-0.1~1Standard productNoneNoneNoneRc 1/8Single shaftNoneRightNoneStandard type
1 Piece(s)Available

Quote

Rotary Actuator One Side Shaft Output[90°] 90°6 to Less Than 10-0.01 to Less Than 0.10.0480.1~1Standard productNoneNoneNoneRc 1/8Single shaftNoneRightNoneStandard type
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs[90°] 90°1 to Less Than 3-Less than 0.0050.00039-Standard productNoneNoneNoneM5Double shaftNoneRightNoneStandard type
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs[90°] 90°3 ~ Less than 6-0.01 to Less Than 0.1-0.1~1Standard productNoneNoneNoneNPT 1/8Double shaftNoneRightNoneStandard type

Loading...

  1. 1

Basic Information

Main Body Shape Block Shape Operation Method Single Rack Environment, Applications Slow Speed
Rigidity, Accuracy Standard Valves N/A Axial direction Standard

Additional Products in this Category

Tech Support