(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Plates - HPAN model.

Hinge Plates - HPAN model.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Material: 1018 Carbon Steel
•Mounting Position: Side Mount
•Type: Hinge Plates

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

HPAN

Hinge Plates - Standard:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number
HPAN
Part Number
HPAN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPAN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Type Hinge Plates Material 1018 Carbon Steel Mounting Position Side Mount
Surface Treatment None

Please check the type/dimensions/specifications of the part HPAN in the Hinge Plates - HPAN model. series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.