(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle BU Type

Insert Nozzle BU Type
  • Volume Discount

[Features]
· Round countersunk screw mount nozzle.
· Nozzle angle of 70° that can be changed a lot.

Part Number

Configured Part Number is shown.

Part Number
BU12-1
BU14-1
BU14-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Injection Shape Point Material Acetal Angle Adjustment Angle adjustable
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::1

Additional Products in this Category

Tech Support