(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle PM-ST Type

Insert Nozzle PM-ST Type
  • Volume Discount

Screw-in nozzle. 10-MPa high-pressure type. Can stably tilt 35 degrees forward or back, left or right.

[Features]
· 10 MPa high-pressure type

Part Number

Configured Part Number is shown.

Part Number
PM1B-1ST
PM1B-2ST
PM2B-1ST
PM2B-2ST
PM3B-1ST
PM3B-2ST
PM4B-1ST
PM4B-2ST
PM5B-1ST
PM5B-2ST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nozzle Length
(mm)
Size
(mm)
1 Piece(s)Available

9 Days or more

10Brass6.4E(1)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS416)6.4E(1)
1 Piece(s)Available

9 Days or more

10Brass6.4E(1.6)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS416)6.4E(1.6)
1 Piece(s)Available

8 Days or more

10Brass6.4E(2.2)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS416)6.4E(2.2)
1 Piece(s)Available

9 Days or more

10Brass0E(3)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS416)0E(3)
1 Piece(s)Available

9 Days or more

10Brass6.4E(3)
1 Piece(s)Available

9 Days or more

10Stainless Steel (SUS416)6.4E(3)

Loading...

  1. 1

Basic Information

Injection Shape Point Angle Adjustment Angle adjustable Types Insert Nozzle
Features Outlet Port Moveable Applicable Fluids Aqueous Solution Operating Pressure Range(MPa) ::10

Additional Products in this Category

Tech Support