(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Adapters - Point Type

Vacuum Adapters - Point Type
  • Volume Discount

•Pad Shape: Others
•Pad Type: Related Components
•Mounting Method: Attachment Type

  • inCAD Components
Vacuum Attachments Chip Type:Related Image
・Materials
Type Color [M] Material [ S ]Surface Treatment Heat Resistance Temp. Electrical Resistance
NICR Black Low Cadmium Brass Brass (Nickel / Chrome Plating) 200°C -
NIFE Black PTFE (fluoropolymer) - 260°C 10 18 Oh
NIEK White Conductive PEEK - 250°C 10 5 Z

Specifications

Part Number
MKPEN
NICR0.3
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
Typed
NICR
NIFE
NIEK
0.3
0.4
0.5
0.6
0.7
0.8
1.0
1.2
1.5
2.0
2.5
3.0
3.5
4.0
[ ! ]d3.5 is not available for NIEK.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NICR0.3
NICR0.4
NICR0.5
NICR0.6
NICR0.7
NICR0.8
NICR1.0
NICR1.2
NICR1.5
NICR2.0
NICR2.5
NICR3.0
NICR3.5
NICR4.0
NIEK0.3
NIEK0.4
NIEK0.5
NIEK0.6
NIEK0.7
NIEK0.8
NIEK1.0
NIEK1.2
NIEK1.5
NIEK2.0
NIEK2.5
NIEK3.0
NIEK4.0
NIFE0.3
NIFE0.4
NIFE0.5
NIFE0.6
NIFE0.7
NIFE0.8
NIFE1.0
NIFE1.2
NIFE1.5
NIFE2.0
NIFE2.5
NIFE3.0
NIFE3.5
NIFE4.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Internal Diameter (d)
(φ)
Vacuum Attachment Material Electrical Resistance
(Ω)
1 Piece(s)Available

8 Days or more

null~2000.3Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2000.4Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2000.5Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2000.6Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2000.7Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2000.8Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2001Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2001.2Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2001.5Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2002Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2002.5Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2003Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2003.5Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2004Low Cadmium Brass-
1 Piece(s)Available

8 Days or more

null~2500.3Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2500.4Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2500.5Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2500.6Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2500.7Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2500.8Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2501Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2501.2Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2501.5Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2502Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2502.5Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2503Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2504Conductive PEEK105
1 Piece(s)Available

8 Days or more

null~2600.3PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2600.4PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2600.5PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2600.6PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2600.7PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2600.8PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2601PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2601.2PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2601.5PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2602PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2602.5PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2603PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2603.5PTFE (fluoropolymer)1018
1 Piece(s)Available

8 Days or more

null~2604PTFE (fluoropolymer)1018

Loading...

  1. 1

More Information

■Features
Brass: Low cost and heat resistant
fluoropolymer: As the material is soft, the adsorbing work is not easily scratched, and it is excellent in chemical resistance.
Conductive PEEK: Convenient in handling small electronic parts that require static protection.


[ ! ]Please use in combination with Holder for Mini-Vacuum Suction Cup Tip Threaded (MHLDK Click here) and Vacuum Pen (MKPEN · MKPEL).

Example

Vacuum Attachments Chip Type:Related Image
 

Basic Information

Pad Type Others Pad type Related Components Mounting Type Attachment Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.