(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A suction pad that can easily adapt to the shape of the workpiece and adhere to the side of circular cylinders.
[Features]
·Ideal for workpieces with a curved suction surface, heavyweight workpieces and workpieces with large surface area.
· Compatible with heavy-duty, flat-type pads with ribbing.
· The pad shape gains suction even on inclined suction surfaces.
Part Number
Configured Part Number is shown.
Loading...
Pad Type | Large Belllow Pad | Pad type | Standard | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber Group | Environment | Standard | Vacuum Outlet Port | Rc |
Vacuum entry port thread diameter | Rc 1/8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy