(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cups - Mini, Round, Square

Suction Cups - Mini, Round, Square
  • Volume Discount

Suction Cups suitable for sucking minute objects.

  • inCAD Components
Mini Suction Cups - Round / Square:Related Image
・Materials
Type[ M ]Material[ H ]HardnessHeat Resistance Temp.Volume Specific Resistance
Round TypeSquare Type
RBTRRBTSNitrile Rubber (Black)Shore A80-20~150°C1.0x105Ω·cm
SCTRSCTSSilicon Rubber (Black)Shore A60-70~200°C1.0x105Ω·cm

Specifications

Part Number-B
RBTR2
RBTS2.5

-

5
Part NumberCAdHApplicable Holder
TypeD
<Round Type>
RBTR
SCTR
1-40.51.7MHLDM
1.25-
1.50.9
1.751.21
21.4
2.51.9
32.3
43.25
54.22.7
64.97
75.9
Part NumberBXYTdHApplicable
Holder
TypeA
<Square Type>
RBTS
SCTS
24460.411.7MHLDM
2.55
3670.5
48592.7
510610.5
6126.512.5
7147.514.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBTR1
RBTR1.5
RBTR1.25
RBTR1.75
RBTR2
RBTR2.5
RBTR3
RBTR4
RBTR5
RBTR6
RBTR7
RBTS2-4
RBTS2.5-5
RBTS3-6
RBTS4-8
RBTS5-10
RBTS6-12
RBTS7-14
SCTR1
SCTR1.5
SCTR1.25
SCTR1.75
SCTR2
SCTR2.5
SCTR3
SCTR4
SCTR5
SCTR6
SCTR7
SCTS2-4
SCTS2.5-5
SCTS3-6
SCTS4-8
SCTS5-10
SCTS6-12
SCTS7-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Rubber Group Material Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Outer Diameter D
(φ)
Width A
(mm)
Length B
(mm)
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1501--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1501.5--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1501.25--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1501.75--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1502--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1502.5--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1503--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1504--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1505--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1506--
1 Piece(s)Available

8 Days or more

-[Small] Mini Round Type[Nitrile Rubber] Nitrile Rubber (Black)-20~1507--
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-24
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-2.55
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-36
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-48
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-510
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-612
1 Piece(s)Available

8 Days or more

-[Small] Mini Square Type[Nitrile Rubber] Nitrile Rubber (Black)-20~150-714
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2001--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2001.5--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2001.25--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2001.75--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2002--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2002.5--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2003--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2004--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2005--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2006--
1 Piece(s)Available

8 Days or more

10[Small] Mini Round Type[Silicon Rubber] Silicon Rubber (Black)-70~2007--
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-24
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-2.55
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-36
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-48
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-510
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-612
1 Piece(s)Available

8 Days or more

10[Small] Mini Square Type[Silicon Rubber] Silicon Rubber (Black)-70~200-714

Loading...

  1. 1

More Information

Mini Suction Cups - Round / Square:Related Image

Example

Mini Suction Cups - Round / Square:Related Image
 

Basic Information

Pad type Pad Unit Mounting Type Insertion Type Material Rubber-based
Color Black

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.