(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Cup Accessories - Holders for Mini Suction Cups

Suction Cup Accessories - Holders for Mini Suction Cups

Click this image to zoom it.

Move the mouse over the image to zoom

  • Suction Cup Accessories - Holders for Mini Suction Cups
  • Suction Cup Accessories - Holders for Mini Suction Cups
  • Volume Discount

•Pad Shape : Others
For complete product overview and details on Holders for Mini Suction Cups see the sections below:

  • inCAD Components
Holders for Mini Suction Cups:Related Image
[ ! ]MHLDK can be used withVacuum Attachments in >> Click here.
・Materials
[ M ] Material: Body: 303 Stainless Steel
O-Ring NBR Nitrile Rubber (JIS B2401 1 Type A)

Specifications

Part Number-L
MHLD1.7-10
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLa ToleranceM CoarseDK6Pdd1L1D1D2W
TypeNo.
MHLD
MHLDM
1.75
10
15
1.70
-0.03
M5551.226978
2.72.7M6662.3381089
MHLDK5--M5-5-26978
6-M6-6-281089

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHLD1.7-[5,​10,​15]
MHLD2.7-[5,​10,​15]
MHLDK5-5
MHLDK5-10
MHLDK5-15
MHLDK6-5
MHLDK6-10
MHLDK6-15
MHLDM1.7-[5,​10,​15]
MHLDM2.7-[5,​10,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize (No.)
(mm)
Applicable Pad Screw Size M L
(mm)
1 Piece(s)

8 Days or more

101.7Mini Suction PadM55 ~ 15
1 Piece(s)

8 Days or more

102.7Mini Suction PadM65 ~ 15
1 Piece(s)Available

8 Days or more

10-Attraction AttachmentM5-
1 Piece(s)Available

8 Days or more

10-Attraction AttachmentM5-
1 Piece(s)Available

8 Days or more

10-Attraction AttachmentM5-
1 Piece(s)Available

8 Days or more

10-Attraction AttachmentM6-
1 Piece(s)Available

8 Days or more

10-Attraction AttachmentM6-
1 Piece(s)Available

8 Days or more

10-Attraction AttachmentM6-
1 Piece(s)

8 Days or more

101.7Mini Suction Pad-5 ~ 15
1 Piece(s)

8 Days or more

102.7Mini Suction Pad-5 ~ 15

Loading...

  1. 1
 

Basic Information

Pad Type Others Pad type Single Body of Holder Mounting Type Insertion Type
Body Material 303 Stainless Steel Material of O Ring NBR Nitrile Rubber (JIS B2401 Class 1 A)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.