(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thick and flat, ideal for general work. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including the general type suitable for flat work surfaces (ones that are rigid enough not to flap), the deep type suitable for round fruits (apples, etc.) and balls, and the small type suitable for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Part Number
Configured Part Number is shown.
VPB30AN6B
Pad Type | Deep Type | Pad type | Standard / Holder Set | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Nitrile Rubber | Environment | Standard |
Color | Black | Outer Diameter d(φ) | 30 | Height L1(mm) | 14 |
Mounting Fitting | Fixed Type | Full length B(mm) | 42 | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M6×1 | Outer Diameter of Vacuum Outlet Tube(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy