(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Suction Cups with Fittings - Spring, Standard/Deep, One-Touch Fitting, Shape T

Suction Cups with Fittings - Spring, Standard/Deep, One-Touch Fitting, Shape T

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pad Shape : Deep, Standard
•Material : Rubber Group
•Vacuum Outlet Port : One-Touch Couplings
For complete product overview and details on Suction Cups - with Fitting, Spring Type, Shape T see the sections below:

  • inCAD Components
Vacuum Fittings - Standard / Deep, Spring Type, T-Shape:Related Image
・Materials
Type[ A ]AccessoriesPad Shape[ M ]Pad Material
MVPTNSuction
Pad
VPNTStandardNitrile Rubber
MVPTEVPUEConductive Silicon Rubber
MVPTFVPUFFluoro Rubber
MVFTNVPFTDeepNitrile Rubber
MVFTFVPFFFluoro Rubber
[ M ] Fitting Material: Brass [ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
MVPKN4
VPFF30
Part NumberDdL1Shape T
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVPT
(Standard)
N
E
F
242443.217.5170.9~1.9
343443.217.517
444443.217.517
666743.219.518.5
8685.545.61818.5
106108602635.54.0~7.1
156159612736
2062010622839.57.0~12.6
Part NumberDdL1Shape T
BL2Mass gSpring Max. Load (N)
TypePad MaterialNo.
MVFT
(Deep)
N
F
206201163.12939.57.0~12.6
256251264.13040
306301466.13242.5
4064017.569.635.550.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MVFTF20
MVFTF25
MVFTF30
MVFTF40
MVFTN20
MVFTN25
MVFTN30
MVFTN40
MVPTE2
MVPTE3
MVPTE4
MVPTE6
MVPTE8
MVPTE10
MVPTE15
MVPTE20
MVPTF2
MVPTF3
MVPTF4
MVPTF6
MVPTF8
MVPTF10
MVPTF15
MVPTF20
MVPTN2
MVPTN3
MVPTN4
MVPTN6
MVPTN8
MVPTN10
MVPTN15
MVPTN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPad Type Mounting Type Rubber Group Material Environment Heat Resistant Temperature, High Temperature Use Limit, Low Temperature Use Limit
(℃)
Color Internal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray40
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black25
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black30
1 Piece(s)Available

8 Days or more

10Deep Type[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black40
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Silicon Rubber] Conductive Silicon RubberStandard / Oil Resistance / Heat resistant / Weather Resistance-40~180Black20
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray2
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray3
1 Piece(s)Available

8 Days or more

10StandardInsertion TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray4
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray6
1 Piece(s)Available

8 Days or more

10StandardRecessed TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment TypeFluorine RubberStandard / Oil Resistance / Heat resistant / Chemical Resistance / Weather Resistance-10~230Gray20
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black2
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black3
1 Piece(s)Available

8 Days or more

10StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black4
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black6
1 Piece(s)Available

8 Days or more

10StandardRecessed Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black8
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black10
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black15
1 Piece(s)Available

8 Days or more

10Standard[Attachment Type] Attachment Type[Nitrile Rubber] Nitrile RubberStandard / Oil Resistance-30~110Black20

Loading...

  1. 1

More Information

Cautions for installation of Suction Cup Fittings
For Spring Type, mount Fittings without tightening the Shaft parts with spanner, etc.
Otherwise, the Shaft key groove may be deformed, and may cause malfunction.

 

Basic Information

Pad type Holder Set Material Rubber-based Vacuum Outlet Port One-Touch Couplings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.