(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Speed Controllers capable of adjusting compressed air.
Part Number
Configured Part Number is shown.
Part Number | - | Nominal |
SPJYS10 SPCNLH4 NBDY8 | - | M5 |
Part Number | Nominal | A | B | C | E | Wrench Flats H | L | Thread Size M | Mass (g) | |
Type | D | |||||||||
SPCNLH | 4 | M3 | 22.0 | 16.4 | 8 | 11.5 | 8 | 13.5 | M3x0.5 | 17.8 |
M5 | 21.5 | 12.5 | M5x0.8 | 17.9 | ||||||
1 | 23.5 | 10 | 13.5 | R1/8 | 21.7 | |||||
6 | M5 | 22.5 | 16.5 | 10 | 12.6 | M5x0.8 | 21.2 | |||
1 | 26.0 | 16.0 | R1/8 | 24.2 |
Applicable Fluid | Air |
Operating Temperature Range | -5~60°C |
Operating Pressure Range | 0.05~0.7MPa |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SPCNLH4-1 |
SPCNLH4-M3 |
SPCNLH4-M5 |
SPCNLH6-1 |
SPCNLH6-M5 |
Loading...
Applicable Fluid | Oxygen | Body Material | Brass | Main Body Shape | Others |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 | Knob Type | Standard |
Joint Type | Both sides tapped |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy