(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is the Miniature Coupling.
Part Number
Configured Part Number is shown.
MUTEN
Part Number |
SRTG4N BOX-SRTG4N |
Part Number | Effective Sectional Area (mm2) | Mass (g) |
MNPLN | 3.9 | 1.5 |
MPLGN | - | 1.5 |
MBSGN | 12 | 5.7 |
MELBN | - | 5.5 |
MTEN | - | 5.5 |
MUTEN | 1.5 | 6.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Operating Temperature Range(℃) | Universal Tees |
---|
Please check the type/dimensions/specifications of the part MUTEN in the Miniature Couplings - Universal Tees series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy