(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimal Fitting, Universal Branch Tee

Part Number

Configured Part Number is shown.

LD-FM5-M5

 
Part Number
LD-FM5-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Universal branch Tee Material Brass
Surface Treatment Electroless Nickel Plating Screw Types M Nominal of Thread M5
Package Specifications Standard Specifications Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part LD-FM5-M5 in the Minimal Fitting, Universal Branch Tee series.

Additional Products in this Category

Tech Support