(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Nipple MS-5H-4, -6 Miniature Fitting【10 Pieces Per Package】

Hose Nipple MS-5H-4, -6 Miniature Fitting
  • Volume Discount

A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Nylon, soft nylon and polyurethane tube piping.
· Can be used in corrosive environments.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MS-5H-6

Part Number
MS-5H-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

3 Days

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Male Straight (Barb) Material 316 Stainless Steel
Connection screw M Applicable tube material (O.D./I.D.) Nylon・Soft Nylon・Polyurethane (6/4) Gasket Material PVC
Made to Order Specifications N/A

Please check the type/dimensions/specifications of the part MS-5H-6 in the Hose Nipple MS-5H-4, -6 Miniature Fitting series.

Additional Products in this Category

Tech Support