(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimal Fitting, Minimal Universal Elbow

Part Number

Configured Part Number is shown.

Part Number
LH-0320-M3
LH-0320-M5
LH-0425-M3
LH-0425-M5
LH-0640-M5
LH-0640-M5C
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of Thread Tube I.D.
(Ø)
Package Specifications Screw Pitch
(mm)
1 Piece(s)Available

8 Days or more

Stainless Steel or Free-Cutting SteelM32Standard Specifications0.5
1 Piece(s)Available

8 Days or more

BrassM52Standard Specifications0.8
1 Piece(s)Available

8 Days or more

Stainless Steel or Free-Cutting SteelM32.5Standard Specifications0.5
1 Piece(s)Available

8 Days or more

BrassM52.5Standard Specifications0.8
1 Piece(s)Available

8 Days or more

BrassM54Standard Specifications0.8
10 Piece(s)Available

10 Days or more

BrassM54Clean Room Packaging Specifications0.8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of Thread Tube I.D.
(Ø)
Package Specifications Screw Pitch
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Minimal universal elbow Surface Treatment Electroless Nickel Plating
Screw Types M

Additional Products in this Category

Tech Support