(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Adapters - Conductive Rubber Suction (Part Numbers)

Vacuum Adapters - Conductive Rubber Suction
  • Volume Discount

•Pad Shape : Others
For complete product overview and details on Vacuum Attachments -Conductive Rubber Suction Type- see the sections below:

  • inCAD Components
Vacuum Attachments -Conductive Rubber Suction Type-:Related Image
・Materials
[ M ] Material: Conductive Silicon Rubber

Specifications

Part Number  
MKPEN
NICR0.3
  
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
Typed
NPUN6
10
15
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPUN6
NPUN10
NPUN15
NPUN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal Diameter (d)
(φ)
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1

Example

Vacuum Attachments -Conductive Rubber Suction Type-:Related Image
 

Basic Information

Pad Type Others Pad type Related Components Mounting Type Attachment Type
Vacuum Attachment Material Conductive Silicon Rubber

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.