(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Nozzles with Attachment Plate
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel
Part Number
Configured Part Number is shown.
Type | Number of Holes | [ M ]Material | ||
Pipe | Body | Plate | ||
PLNZS | 1-Hole | 304 Stainless Steel | ||
PLNZC | 2-Hole | C1220T | C36000 Brass | 304 Stainless Steel |
Part Number | - | H (Number of Hole Rows) | - | P | - | N | - | S | - | Q |
PNZC8 PNMS10 | - - | 10 1 | - | P10 | - - | N1.5 N1.0 | - - | S15 S20 | - - | Q15 Q20 |
Part Number | - | L | - | N |
DKNZFN8 DKNZP8 | - - | 300 200 | - | N1.0 |
Part Number | - | L |
PLNZC6 | - | 150 |
Part Number | L 1mm Increment | t | |
Type | D | ||
PLNZS | 3 | 100~300 | 0.5 |
PLNZC | 4 | 50~300 | 0.5 |
6 | 1.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PLNZC4-[50-300/1] |
PLNZC6-[50-300/1] |
PLNZS3-[100-300/1] |
Loading...
Spray Shape | Point | Angle Adjustment | Angle adjustable / Straight | Type | Nozzles with Attachment Plate |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy