(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzles - Rotary, Optional Tip Shapes

Air Nozzles - Rotary, Optional Tip Shapes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Nozzles - Rotary, Optional Tip Shapes
  • Air Nozzles - Rotary, Optional Tip Shapes
  • New Products
  • Volume Discount

Air flows while rotating
The internal bearing rotates by the torsion generated by compressed airMore powerful airflow is possible with this feature

  • inCAD Components
Rotary Nozzles:Related Image
・Materials
Type[ M ]MaterialHeat Resistance Temp.
SPNZBody: 304 Stainless Steel
Nozzle: 2017 Aluminum Alloy
Gasket: NBR Nitrile Rubber
Bearing: Retaining Ring
60°C

Specifications

Part Number-Tip Shape
SPNZ-A

Part NumberOrificeTAir Flow Rate NL/min
(for 0.3MPa)
Weight
(g)
Unit PriceVolume Discount Rate
TypeTip Shape1 ~ 4 pc(s).5~910~1920~30
SPNZA (Narrow Angle)
B (Wide Angle)
C (Side)
3-Ø1.2R1/811028    
[ ! ]For orders larger than indicated quantity, please use the Misumi website.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPNZ-A
SPNZ-B
SPNZ-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThe flow rate of air (When 0.3MPa)
(NL/min)
1 Piece(s)Available

8 Days or more

10113
1 Piece(s)Available

8 Days or more

10111
1 Piece(s)Available

8 Days or more

10111

Loading...

  1. 1

More Information

■Features
Blow the air while rotating.
The internal bearing rotates by the moment force generated by compressed air.
More powerful air blow than usual is possible by rotating.

Rotary Nozzles:Related Image

Example

Rotary Nozzles:Related Image
 

Basic Information

Spray Shape Round/Diffused Air Source Compressor Material 304 Stainless Steel
Blow Type Standard Nominal Screw Dimension R1/8 Screw Shape Threaded

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support