(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tubing - Silicone

Tubing - Silicone

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • New Pricing
  • Lead Time Reduction

Tubes compliant with Food Sanitary Act

  • inCAD Components
・Materials
[ M ] Material: Silicon Rubber

Specifications

Part Number-Length
PUTFB4
PUTCL4
-
-
10
3.5
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberStandard Length (m)Configurable Length
(0.5m Increment)
I.D.
(mm)
Min. Bending Radius
(mm)
Mass
(kg/m)
TypeO.D. (mm)
PUTC
(Standard Length)

PUTCL
(Configurable Length)
4100.5~202100.011
20
6104200.018
20
8106450.025
20
10108700.033
20
12109650.058
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PUTC4-10
PUTC4-20
PUTC6-10
PUTC6-20
PUTC8-10
PUTC8-20
PUTC10-10
PUTC10-20
PUTC12-10
PUTC12-20
PUTCL4-[0.5-9.5/0.5]
PUTCL4-[10.5-19.5/0.5]
PUTCL6-[0.5-9.5/0.5]
PUTCL6-[10.5-19.5/0.5]
PUTCL8-[0.5-9.5/0.5]
PUTCL8-[10.5-19.5/0.5]
PUTCL10-[0.5-9.5/0.5]
PUTCL10-[10.5-19.5/0.5]
PUTCL12-[0.5-9.5/0.5]
PUTCL12-[10.5-19.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
I.D.
(Ø)
Length
(m)
1 Piece(s)Available

8 Days or more

104210
1 Piece(s)Available

8 Days or more

104220
1 Piece(s)Available

8 Days or more

106410
1 Piece(s)Available

8 Days or more

106420
1 Piece(s)Available

8 Days or more

108610
1 Piece(s)Available

8 Days or more

108620
1 Piece(s)Available

8 Days or more

1010810
1 Piece(s)Available

8 Days or more

1010820
1 Piece(s)Available

8 Days or more

1012910
1 Piece(s)Available

8 Days or more

1012920
1 Piece(s)

10 Days or more

10420.5 ~ 9.5
1 Piece(s)

10 Days or more

104210.5 ~ 19.5
1 Piece(s)

10 Days or more

10640.5 ~ 9.5
1 Piece(s)

10 Days or more

106410.5 ~ 19.5
1 Piece(s)

10 Days or more

10860.5 ~ 9.5
1 Piece(s)

10 Days or more

108610.5 ~ 19.5
1 Piece(s)

10 Days or more

101080.5 ~ 9.5
1 Piece(s)

10 Days or more

1010810.5 ~ 19.5
1 Piece(s)

10 Days or more

101290.5 ~ 9.5
1 Piece(s)

10 Days or more

1012910.5 ~ 19.5

Loading...

  1. 1
 

Basic Information

Type Straight Material Silicon Rubber Tube Color Milky White (Transparent)
Applicable Fluid Water Operating Environment Heat resistant / Cold Resistance Operating Temperature Range (when using air)(℃) -30::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.